Image for Profiles For 19-in. Profiles Fixing, CIB from nVent
+ / - Hover over image to Zoom

Profiles For 19-in. Profiles Fixing, CIB

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Profiles for 19-in. profiles fixing

    Applications:

    For fitting 19" vertical profiles CIP/CIPD in 600 mm and 800 mm wide enclosures. Fully adjustable in depth.

    Material:

  • 3 mm zinc plated steel.
  • 6 mm2 copper wire (yellow-green).
  • Specifications:

    Pack quantity: 2 profiles with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in.
    600 23.62
    800 31.50