Image for Fan Roof Plates, CFR from nVent
+ / - Hover over image to Zoom

Fan Roof Plates, CFR

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Up to six ventilation fans can be mounted on this roof plate, which means that the enclosure can be cooled in incremental steps, depending on the number of fans fitted.

    Applications:

    For mounting a combination of 6 fans DFN or closing plates DFC for unused holes in the top of the enclosure.

    Material:

    2 mm zinc plated steel.

    Specifications:

  • Pack quantity: 1 piece with mounting accessories.
  • Mounting requirements: Add Ventilation roof CVR. Use fan DFN. Unused holes should be closed with DFC.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number B in. C in. Number of Openings
    Catalog Number B in. C in. Number of Openings
    23.62 23.62 6
    23.62 31.5 6
    31.5 23.62 6
    31.5 31.5 6