Image for Mounting Plates | Power Distribution, BMP from nVent
+ / - Hover over image to Zoom

Mounting Plates | Power Distribution, BMP

Bulletin Number:

  • GTY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The steel mounting plate contributes to speeding up the assembly of the terminal box since it can be machined easily and equipped with components before being mounted.

    Applications:

    Steel mounting plate for steel terminal boxes.

    Material:

    2 mm galvanized steel.

    Specifications:

    Pack quantity: Inner door, two vertical profiles, top and bottom profiles and mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number A in. B in. Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    5.91 5.91 150 5.91 150 5.91
    5.91 11.81 150 5.91 300 11.81
    7.87 7.87 200 7.87 200 7.87
    7.87 11.81 200 7.87 300 11.81
    7.87 15.75 200 7.87 400 15.75
    7.87 19.69 200 7.87 500 19.69
    7.87 23.62 200 7.87 600 23.62
    7.87 31.5 200 7.87 800 31.5
    11.81 11.81 300 11.81 300 11.81
    11.81 15.75 300 11.81 400 15.75
    11.81 19.69 300 11.81 500 19.69
    11.81 23.62 300 11.81 600 23.62
    15.75 15.75 400 15.75 400 15.75
    15.75 23.62 400 15.75 600 23.62
    15.75 31.5 400 15.75 800 31.5