Close
- Home>
- Products>
- Global IEC Products>
- IEC Wall-Mount Enclosures>
- Wall Mounting Brackets | Wall Mounted Enclosures, AW

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345617059766",
"Attributes" : { }
}]
Bulletin Number:
The enclosure can be easily mounted at the installation site without any need for internal access.
Applications:
Mounting brackets for safe wall fixing. It includes the sealing washers to guarantee the IP rating. In stainless steel machining is required.Material:
3 mm zinc plated steel.Specifications:
Pack quantity: 4 brackets with mounting accessories.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Material |
---|
Catalog Number | Material |
---|---|
AW41 | 3 mm zinc plated steel. |
Connect With Us