Image for Mounting Plates, Wall Mounted Enclosures, AMP from nVent
+ / - Hover over image to Zoom

Mounting Plates, Wall Mounted Enclosures, AMP

Bulletin Number:

  • GWY
  • Material:

  • Galvanized Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.

    Applications:

    Steel mounting plate for wall mounted enclosures. All sizes from 800 mm and above are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth. This accessory is not suitable for the AFS range of enclosures, please refer to the replacement and spare parts catalogue.

    Material:

    Galvanized Steel

    Specifications:

    Pack quantity: 1 piece.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number A in. B in. Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    55.12 39.37 1400 57.14 1000 40.82
    47.24 47.24 1200 48.98 1200 48.98
    47.24 39.37 1200 48.98 1000 40.82
    47.24 31.5 1200 48.98 800 32.65
    47.24 23.62 1200 48.98 600 24.49
    39.37 47.24 1000 40.82 1200 48.98
    39.37 39.37 1000 40.82 1000 40.82
    39.37 31.5 1000 40.82 800 32.65
    39.37 23.62 1000 40.82 600 24.49
    31.5 47.24 800 32.65 1200 48.98
    31.5 31.5 800 32.65 800 32.65
    31.5 23.62 800 32.65 600 24.49
    31.5 15.75 800 32.65 400 16.33
    27.56 19.69 700 28.57 500 20.41
    23.62 31.5 600 24.49 800 32.65
    23.62 23.62 600 24.49 600 24.49
    23.62 19.69 600 24.49 500 20.41
    23.62 15.75 600 24.49 400 16.33
    19.69 19.69 500 20.41 500 20.41
    19.69 15.75 500 20.41 400 16.33
    19.69 11.81 500 20.41 300 12.24
    15.75 23.62 400 16.33 600 24.49
    15.75 19.69 400 16.33 500 20.41
    15.75 15.75 400 16.33 400 16.33
    15.75 11.81 400 16.33 300 12.24
    13.78 9.84 350 14.29 250 10.2
    11.81 11.81 300 12.24 300 12.24
    11.81 9.84 300 12.24 250 10.2
    9.84 9.84 250 10.2 250 10.2
    9.84 7.87 250 10.2 200 8.16
    7.87 7.87 200 8.16 200 8.16