Image for Depth Adjustment Kit, Wall Mounted Enclosures, AMG from nVent
+ / - Hover over image to Zoom

Depth Adjustment Kit, Wall Mounted Enclosures, AMG

Bulletin Number:

  • GWY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These brackets allow for a mounting plate, 19-in. profiles, or an inner door to be mounted exactly where required in depth.

    Applications:

    To provide depth adjustment for different accessories: mounting plate, 19" profiles and inner door. In stainless steel enclosures machining is required.

    Material:

    2 mm galvanized steel.

    Specifications:

  • Pack quantity: 2 pairs with mounting accessories.
  • Depth adjustment: Distance to the door D-35 to 65 mm.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number Fits Enclosure Depth in. Fits Enclosure Depth mm
    6.10 155
    8.27 210
    10.24 260
    11.81 300
    15.75 400