Image for Adapter Gland Plates, Wall Mounted Enclosures, AFA from nVent
+ / - Hover over image to Zoom

Adapter Gland Plates, Wall Mounted Enclosures, AFA

Bulletin Number:

  • GWY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This gland plate allows for mounting FL21 gland plates, commonly used in Scandinavia.

    Applications:

    Adapts FL gland plates to the wall mounted, steel enclosures gland opening.

    Material:

    1.4 mm mild steel.

    Specifications:

    Pack quantity: 1 piece
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Opening Size in. Type Number of Openings
    Catalog Number Opening Size in. Type Number of Openings
    8.27x3.78 1 1xFL13
    12.2x3.78 2 1xFL21
    16.14x3.78 3 1xFL21
    20.08x3.78 4 2xFL21