Image for Standard Gland Plates, AF from nVent
+ / - Hover over image to Zoom

Standard Gland Plates, AF

Bulletin Number:

  • GWY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The gland plate can be easily machined to meet the exact requirements.

    Applications:

    Gland plates for the standard gland opening.

    Material:

    1.4 mm mild steel.

    Specifications:

    Pack quantity: 1 piece
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Opening Size in. Type
    Catalog Number Opening Size in. Type
    4.33x2.2 0S
    8.27x2.2 1S
    12.2x2.2 2S
    16.14x2.2 3S
    8.27x3.78 1
    12.2x3.78 2
    16.14x3.78 3
    20.08x3.78 4