Image for Door Stop, Wall Mounted Enclosures, ADO from nVent
+ / - Hover over image to Zoom

Door Stop, Wall Mounted Enclosures, ADO

Bulletin Number:

  • GWY
  • GWSY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The door stop, that can be mounted easily on site, prevents the door from closing unexpectedly, which increases work safety.

    Applications:

    Door stop to fit all wall mounted enclosure dimensions. To secure the door in an open position to the degree that meets user requirements. Door stop can be mounted at the top or bottom of the enclosure. Machining is required. Minimum enclosure width less than or equal to 300 mm.

    Specifications:

    Pack quantity: 1 piece with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material
    Catalog Number Material
    3 mm thick zinc plated steel
    2.5 mm stainless steel AISI 316L