Image for Inner Doors, ADI from nVent
+ / - Hover over image to Zoom

Inner Doors, ADI

Bulletin Number:

  • GWY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Displays and indicators can be mounted on a surface within the enclosure while covering other components, and preventing unauthorized access.

    Applications:

    For controls, meters, lamps, etc. Hinges can be mounted to allow left or right hand opening. Lock double-bit 3 mm insert; 700 mm high doors and above have 2 locks. Usable depth between inner and external door: 35 mm. Adjustable depth position with AMG accessory. Workable area: H-55, W- 108. 19" version available on request. Machining is required for stainless steel enclosures.

    Material:

    Door 1.5 mm mild steel, vertical top and bottom profiles 2 mm mild steel.

    Specifications:

  • Protection: IP 2XC.
  • Pack quantity: Inner door, two vertical profiles, top and bottom profiles and mounting accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number A in. B in. Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    15.75 11.81 400 15.75 300 11.81
    15.75 15.75 400 15.75 400 15.75
    15.75 19.69 400 15.75 500 19.69
    15.75 23.62 400 15.75 600 23.62
    19.69 11.81 500 19.69 300 11.81
    19.69 15.75 500 19.69 400 15.75
    19.69 19.69 500 19.69 500 19.69
    23.62 15.75 600 23.62 400 15.75
    23.62 19.69 600 23.62 500 19.69
    23.62 23.62 600 23.62 600 23.62
    23.62 31.5 600 23.62 800 31.5
    27.56 19.69 700 27.56 500 19.69
    31.5 15.75 800 31.5 400 15.75
    31.5 23.62 800 31.5 600 23.62
    31.5 31.5 800 31.5 800 31.5
    39.37 23.62 1000 1000 600 23.62
    39.37 31.5 1000 1000 800 31.5
    47.24 23.62 1200 1200 600 23.62
    47.24 31.5 1200 1200 800 31.5