Image for Flange Mount Disconnect, MCF from nVent
+ / - Hover over image to Zoom

Flange Mount Disconnect, MCF

Bulletin Number:

  • FCD
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12, 13; File No. E92044 NEMA/EEMAC Type 12, 13 IEC 62208 IP55 KEMA, GOST, CE, EAC
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market. The enclosure configurations that may be created comply with door interlocking and main switch regulations.

    Specifications:

  • Protection: Complies with IP55 | TYPE 12, 13 | IK 10.
  • Frame:Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern.
  • Door: Mounted with four hinges. Including door frame with 25 mm hole pattern. Door can not be reversed. Flange door: Surface mounted with hinges, locked from the inside, including universal cut-out.
  • Rear panel: Fitted by M6 torx screws. Standard facilities for rear doors mounting.
  • Supplied as an accessory.
  • Removable roof panel
  • Lock, left door: Espagnolette 4-point locking system. Does not interfere with the enclosure inner space. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories. Lock, right door: Top and bottom lock with double-bit for easy opening of the door. Double-bit 3 mm insert and 90° movement. Other inserts are available as an accessory.
  • Bottom plate:Consists of three pieces.
  • Mounting plate: Double folded and adjustable in depth by steps of 25 mm, with the MPD02 accessory. Supplied, attached on the outside of the enclosure packaging.
  • Earthing: All panels are earthed through their fittings and equipped with a separate earthing stud.
  • Mounting requirements: Standard delivery ready for combined installation. Sides of the group of combined enclosures must be closed with side panels SPM. To complete the intelocking system add FMD in this master enclosure and FMA, FMB, FMS in the slave enclosures.
  • Delivery: Frame with fitted doors, rear panel, roof panel, bottom plates, mounting plate and door frame. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. All packing material is recyclable.
  • Material:

    Frame: 1.5 mm painted steel. Doors: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Mounting plate: 3 mm galvanized steel. Bottom plates: 1 mm galvanized steel.

    Applications:

    Mild steel side panels, SPM, need to be ordered separately, to close individual enclosures and enclosure assembly's, to ensure the stated protection degree is achieved.

    Accessories:

  • Doors
  • Side Panels
  • Door Stop
  • Universal Keyboard Trays
  • Drawing Desks
  • Door Switch
  •  
    Catalog Number A in. B in. C in. Mounting Plate Width (mm) Mounting Plate Width (in)
    Catalog Number A in. B in. C in. Mounting Plate Width (mm) Mounting Plate Width (in)
    70.87 31.50 19.69 800 31.50
    70.87 39.37 19.69 1000 39.37
    78.74 31.5 19.69 800 31.5
    78.74 31.5 23.62 800 31.5
    78.74 39.37 19.69 1000 39.37