Image for Modular, Single Door, Mild Steel, MCS-HP from nVent
+ / - Hover over image to Zoom

Modular, Single Door, Mild Steel, MCS-HP

Bulletin Number:

  • FC1
  • Material:

  • Steel
  • Industry Standards:

    NEMA Type 4, 12, 13 IP66 IK 10
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The mild steel single door modular floor standing enclosure range, MCS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions.These new enclosures are rated as IP66 even if they are bayed using the standard baying brackets.

    Specifications:

  • Protection: Complies with IP66 | TYPE 4, 12, 13 | IK 10.
  • Frame: Seam welded reversed open profiles with 25 mm hole pattern according to DIN 43660. Including integrated external hole pattern.
  • Door: Mounted with four hinges allowing left or right hand opening. Including door frame with 25 mm hole pattern.
  • Rear panel: Fitted by M6 torx screws. Standard facilities for rear door mounting.
  • Supplied as an accessory.
  • Removable roof panel
  • Lock: Espagnolette 4-point locking system. Does not interfere with the enclosure inner space. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
  • Bottom plate: One piece bottom plate, with injected polyurethane gasket to ensure maximum sealing.
  • Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm, with the MPD02 accessory. Supplied, attached on the outside of the enclosure packaging.
  • Earthing: All panels are earthed through their fittings and equipped with a separate earthing stud.
  • Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation add side panels.
  • Delivery: Frame with fitted door, rear panel, roof panel, bottom plate, mounting plate and door frame. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. All packing material is recyclable.
  • Material:

    Frame: 1.5 mm painted steel. Door: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Mounting plate: 3 mm galvanized steel. Bottom plates: 1 mm galvanized steel.

    Notes:

    Mild steel side panels, SPM, need to be ordered separately, to close individual enclosures and enclosure assembly's, to ensure the stated protection degree is achieved.

    Accessories:

  • Doors
  • Side Panels
  • Door Stop
  • Universal Keyboard Trays
  • Drawing Desks
  • Door Switch
  •  
    Catalog Number A in. B in. C in. Mounting Plate Height (mm) Mounting Plate Width (mm) Mounting Plate Height (in) Mounting Plate Width (in) Usable Depth (C) in.
    Catalog Number A in. B in. C in. Mounting Plate Height (mm) Mounting Plate Width (mm) Mounting Plate Height (in) Mounting Plate Width (in) Usable Depth (C) in.
    78.74 31.50 23.62 1894 694 74.57 27.32 22.01