Image for ProLine S1 Cabinet from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

ProLine S1 Cabinet

Catalog Number:  PS1S2169B
Back To Product

Bulletin Number:

  • DPS1
  • Model Code:

  • 36745
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    ProLine S1 Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility.

    Applications:

    ProLine S1 Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility.

    Features:

  • All doors have toolless hinges that allow the doors to easily be removed or reversed in the field
  • All doors have ergonomic opening, keylocking handles
  • Easy-to-remove side panels with optional keylocking latch provisions
  • Front and rear doors are fully perforated to allow for maximum air flow
  • Top accepts additional cooling fans (2 X 6-in. fans) with integral finger guard prefabricated in place
  • Top has sliding gland plate to accommodate large cable egress capacity
  • Combination foot and adjustable leveler in each cabinet corner
  • Two sets of L-Shaped, heavy gauge Rack Angles with rack unit markings are furnished - tapped holes (10-32) on one side and square holes (.375 in. x .375 in.) on the other side
  • Rack angles are fully adjustable front to rear and easily converted to either the tapped or square hole configuration; use square holes for server cabinets and tapped holes for communication cabinets
  • Rack angles come centered in all cabinet for 19-in. rack spacing; in 700mm and 800m wide cabinets they can be adjusted to 23-in. rack spacing, and either centered or biased to one side for use with one or two vertical cable manager accessories (23-in. can only be biased in 800mm wide cabinets)
  • Open base for easy cable entrance
  • Specifications:

  • 12 gauge cold rolled multi-formed welded steel frame construction
  • Doors made of 16 gauge steel with forms and door stiffener
  • Top is made of 16 gauge steel
  • Perforated material is made of steel with maximum open space
  • Side panels made of 16 gauge steel with formed sides
  • Rack angles made of multi-formed 12 gauge steel with tapped (10-32 UNF) and square holes per Industry Standards
  • Bonding and grounding (earthing) studs on all doors, sides and tops
  • Leveler is made of 12mm threaded steel, adjusting nut and composite foot
  • Keylocking handle made of composite material; common key on all doors
  • Finish:

    Pretreated steel coated with RAL 9005 black textured low-gloss polyester powder paint. Other finishes available; contact Hoffman Customer Service for details. Rack angles and top/bottom brackets are painted flat, low-gloss, smooth RAL 9005 black with RU markings front and rear per Industry Standards.
    ProLine S1 Cabinet
    Catalog Number
    PS1S2169B
    A in. 85.14
    B in. 23.87
    C in. 35.36
    Cabinet Type Server
    Rack Spacing 19-in.
    Rack Units 45
    M x N in. 73.46 x 14.49
    Rack Angle PS1RA216

    Add accessories for this item to your project list.

    Item
    Thmbnail Image ProLine S1 Caster and Leveler Kits PS1CLKLD Add Item to Project List add item to project list
    Thmbnail Image ProLine S1 Caster and Leveler Kits PS1CLKHD Add Item to Project List add item to project list
    Thmbnail Image Caster Kit PC1M12 Add Item to Project List add item to project list
    Thmbnail Image ProLine S1 Combination Lock Handle NCLH Add Item to Project List add item to project list
    Thmbnail Image Quarter-Turn Lock PSCLO Add Item to Project List add item to project list
    Thmbnail Image Compact Axial Fans A6AXFNGQ Add Item to Project List add item to project list
    Thmbnail Image Compact Axial Fans A6AXFNPG Add Item to Project List add item to project list
    Thmbnail Image Fan Filter and Finger Guard Kit AFLTR6LD Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2F Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2FD Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2FHF2 Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2FF Add Item to Project List add item to project list
    Thmbnail Image Frame Joining Kits PJ2FBF Add Item to Project List add item to project list
    Thmbnail Image L Joining Bracket PJB2F Add Item to Project List add item to project list
    Thmbnail Image ProLine Grounding Kit PGK Add Item to Project List add item to project list
    Thmbnail Image ProLine Mobile Base PMB69 Add Item to Project List add item to project list
    Thmbnail Image ProLine Mobile Base Leveling Kit PMBLM12 Add Item to Project List add item to project list
    Thmbnail Image ProLine S1 Rack Angles PS1RA216 Add Item to Project List add item to project list
    Thmbnail Image Frame Tie-Down Bracket PCMFTD10 Add Item to Project List add item to project list
    Thmbnail Image Front-to-Back D-Ring Bracket PFBDR9 Add Item to Project List add item to project list
    Thmbnail Image Universal Power Strip Bracket EPDUBK Add Item to Project List add item to project list
    Thmbnail Image Rack Mount PDU Bracket Kit DPDU1 Add Item to Project List add item to project list