Close
- Home>
- Products>
- ProLine S1 Cabinet>
- PS1C21710B

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

Recommended Accessories
[{
"catentry_id" : "3074457345617022673",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Cabinet Type | Rack Spacing | Rack Units | M x N in. | Rack Angle |
---|
Catalog Number | A in. | B in. | C in. | Cabinet Type | Rack Spacing | Rack Units | M x N in. | Rack Angle |
---|---|---|---|---|---|---|---|---|
PS1C1269B | 47.74 | 23.87 | 35.36 | Communication | 19-in. | 24 | 36.04 x 14.49 | PS1RA126 |
PS1C1278B | 47.74 | 27.87 | 31.43 | Communication | 19- or 23-in. | 24 | 36.04 x 18.43 | PS1RA127 |
PS1C2178B | 85.14 | 27.87 | 31.43 | Communication | 19- or 23-in. | 45 | 73.46 x 18.43 | PS1RA217 |
PS1C2179B | 85.14 | 27.87 | 36.36 | Communication | 19- or 23-in. | 45 | 73.46 x 18.43 | PS1RA217 |
PS1C21710B | 85.14 | 27.87 | 39.30 | Communication | 19- or 23-in. | 45 | 73.46 x 18.43 | PS1RA217 |
PS1C2188B | 85.14 | 31.81 | 31.43 | Communication | 19- or 23-in. | 45 | 73.46 x 22.36 | PS1RA218 |
PS1C2189B | 85.14 | 31.81 | 35.36 | Communication | 19- or 23-in. | 45 | 73.46 x 22.36 | PS1RA218 |
PS1C21810B | 85.14 | 31.81 | 39.30 | Communication | 19- or 23-in. | 45 | 73.46 x 22.36 | PS1RA218 |
PS1S2169B | 85.14 | 23.87 | 35.36 | Server | 19-in. | 45 | 73.46 x 14.49 | PS1RA216 |
PS1S21610B | 85.14 | 23.87 | 39.30 | Server | 19-in. | 45 | 73.46 x 14.49 | PS1RA216 |
PS1S21611B | 85.14 | 23.87 | 43.24 | Server | 19-in. | 45 | 73.46 x 14.49 | PS1RA216 |
PS1S21612B | 85.14 | 23.87 | 47.18 | Server | 19-in. | 45 | 73.46 x 14.49 | PS1RA216 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
ProLine S1 Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility.
Applications:
ProLine S1 Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility.Features:
Specifications:
Downloads
( 1 - 9 of 9 )
Certifications
Documents
ProLine S1 Cabinet
Catalog Number |
PS1C21710B
|
A in. | 85.14 |
B in. | 27.87 |
C in. | 39.30 |
Cabinet Type | Communication |
Rack Spacing | 19- or 23-in. |
Rack Units | 45 |
M x N in. | 73.46 x 18.43 |
Rack Angle | PS1RA217 |
Add accessories for this item to your project list.
Connect With Us