Image for Angled Trough, Type 1 from nVent | Hoffman
+ / - Hover over image to Zoom

Angled Trough, Type 1

Catalog Number:  AT6636
Back To Product

Bulletin Number:

  • F40AT
  • Model Code:

  • 35588
  • Industry Standards:

    UL 870 Listed; File No. E27524 cUL CSA C22.2 No. 26 Listed; File No. E27524 NE MA/EEMAC: Type 1 IEC 60529, IP30
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The new Hoffman Angled Trough cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution for contractors. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.

    Application:

    The new Hoffman Angled Trough cuts total installation time by 80%. It eliminates the need for costly 90-degree conduit bends and offers flexibility for wire distribution, making it a time and cost saving solution for contractors. The unique design allows conduit runs through the front of the enclosure, and can be mounted in any corner.

    Features:

  • Flexible install allows conduit runs through six sides of enclosure, including the front
  • Cleaner appearance requiring less real estate on the wall
  • Uniquely designed cover is removable and easy to assemble with half the number of screws
  • Easy mounting via holes on the back of the enclosure
  • Shipped completely assembled with no end caps to install
  • Specifications:

    16 or 14 gauge steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out
    Angled Trough, Type 1
    Catalog Number
    AT6636
    A in. 6.00
    B in. 6.00
    C in. 36.00
    D in. 24.00
    E in. 3.00
    F in. 6.00
    G in. 1.08
    Z in. 2.25
    Max. Conduit Size (in.) 1.25
    Number of Cover Screws 3
    No accessories available.