Image for Internal Disconnect Shield, Medium from nVent | Hoffman
+ / - Hover over image to Zoom

Internal Disconnect Shield, Medium

Catalog Number:  AID2212
Back To Product

Bulletin Number:

  • A70ID
  • Model Code:

  • 35874
  • Bulletin Number:

  • A70ID
  • Industry Standards:

    UL 508A Listed; Type 1; File Number E482010 cUL Listed per CSA C22.2 No 94; Type 1; File Number E482010 NEMA/EEMAC Type 1 IEC 60529, IP30 This product has an open back and is intended to be mounted to the internal panel of a Type rated Industrial Control Panel.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system. The internal disconnect shield does not eliminate the potential for an arc flash. It is not designed to contain the heat and pressure or direct it away from workers if an arc flash does occur.

    Application:

    The internal disconnect shield helps reduce the risk of electric shock and arc flash by providing a method to barrier the disconnect switch inside the main enclosure, which minimizes incidental contact or exposure to the line side lugs. Designed to cover variable-depth or cable-operated disconnect switches, it can be retrofitted in an existing system or integrated into a new system. The internal disconnect shield does not eliminate the potential for an arc flash. It is not designed to contain the heat and pressure or direct it away from workers if an arc flash does occur.

    Specifications:

  • 16 gauge steel
  • Body construction includes flanges and joints to meet UL Type 1 construction requirements
  • Quarter-turn slotted latch
  • Spring-loaded slam latch with 7mm square insert for automatic latching
  • 110-degree door stop to prevent incidental contact
  • Gland plate top and bottom for easy wire installation
  • Wing nuts for gland plates for tool-less installation
  • Ground stud on door and body
  • Open back with mounting holes on back flanges for mounting on main enclosure sub-panel
  • Knock-outs for variable-depth or cable-operated disconnect switches
  • Symmetrically designed to use with left-hand or right-hand disconnect switches
  • Hardware kit includes: panel mounting screws, key for spring-loaded slam latch, grommet to cover knockout for variable-depth disconnect switches, and installation instructions
  • Finish:

    Safety orange paint

    Note:

  • Amperage Guide: To determine the size of the Internal Disconnect Shield needed, the dimensions and layout of the following need to be considered:
  • Type of device (disconnect switch or circuit breaker)
  • Type of fuse (if fuses are used)
  • Wire bend layout
  • Internal Disconnect Shield, Medium
    Catalog Number
    AID2212
    Description Mediium
    A in. 22.00
    B in. 12.00
    C in. 6.50
    F in. 6.50
    Amperage Range 60 - 200A
    No accessories available.