Close
- Home>
- Screw Cover Wiring Trough, NEMA Type 4X>
- F8836SCSS

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616936179",
"Attributes" : { }
}]
Bulletin Number:
Material:
Model Code:
Industry Standards:
Select an Item.
Close

Catalog Number | Number of Cover Screws | Cover Gauge | Body Gauge | D in. | E in. | F in. | K in. | W in. |
---|
Catalog Number | Number of Cover Screws | Cover Gauge | Body Gauge | D in. | E in. | F in. | K in. | W in. |
---|---|---|---|---|---|---|---|---|
F4412SCSS | 4 | 12 | 16 | 10.75 | .38 | 4.69 | 11.25 | 5.50 |
F4418SCSS | 6 | 14 | 16 | 16.75 | 1.00 | 4.69 | 8.00 | 5.50 |
F4424SCSS | 6 | 12 | 16 | 22.75 | .75 | 4.69 | 11.25 | 11.25 |
F6612SCSS | 4 | 12 | 16 | 10.75 | .38 | 6.69 | 11.25 | 7.50 |
F6624SCSS | 6 | 12 | 16 | 22.75 | .75 | 6.69 | 11.25 | 7.50 |
F6636SCSS | 8 | 14 | 16 | 34.75 | 1.12 | 6.69 | 11.25 | 7.50 |
F6648SCSS | 10 | 14 | 16 | 46.75 | 1.50 | 6.69 | 11.25 | 7.50 |
F8824SCSS | 6 | 12 | 14 | 22.75 | .75 | 8.69 | 11.25 | 9.50 |
F8836SCSS | 8 | 14 | 14 | 34.75 | 1.12 | 8.69 | 11.25 | 9.50 |
F8848SCSS | 10 | 14 | 14 | 46.75 | 1.50 | 8.69 | 11.25 | 9.50 |
F121224SCSS | 6 | 12 | 14 | 10.75 | .75 | 12.69 | 11.25 | 13.50 |
F121236SCSS | 8 | 14 | 14 | 10.75 | 1.12 | 12.69 | 11.25 | 13.50 |
F121248SCSS | 10 | 14 | 14 | 22.75 | 1.50 | 12.69 | 11.25 | 13.50 |
F121260SCSS | 12 | 12 | 14 | 29.38 | 1.88 | 10.75 | 11.25 | 13.50 |
F121272SCSS | 14 | 12 | 14 | 70.75 | 1.88 | 12.69 | 11.25 | 13.50 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Notes:
Omit center mounting foot if C is less than 60 in. (1524 mm).Applications:
This wiring trough meets basic functionality requirements for applications in which frequent access is not needed. Provides protection for use in corrosive or dirty indoor and outdoor environments.Features:
Specifications:
Downloads
( 1 - 9 of 9 )
Certifications
Documents
Screw Cover Wiring Trough, NEMA Type 4X
Catalog Number |
F8836SCSS
|
Number of Cover Screws | 8 |
Cover Gauge | 14 |
Body Gauge | 14 |
D in. | 34.75 |
E in. | 1.12 |
F in. | 8.69 |
K in. | 11.25 |
W in. | 9.50 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
Handle Kit | STSCHDL |
[{"catentry_id" : 3074457345616939669}]
Add Item to Project List ![]() |
Connect With Us