Image for Vortex A/C Enclosure Coolers, Hazardous Location from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Vortex A/C Enclosure Coolers, Hazardous Location

Catalog Number:  VHL09160
Back To Product

Model Code:

  • 26964
  • Bulletin Number:

  • MCLH
  • Industry Standards:

    Hazardous Location Models: UL Classified for Class 1, Div. 2, Groups A through D; Class II, Div. 2, Groups F & G; and Class III locations (when used with an approved purge/pressurization system); File No. E364567. Maintains UL/cUL Type 4, 4X when properly installed on a UL/cUL Type 4, 4X enclosure.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.

    Applications:

    Hazardous Location Vortex A/C Enclosure Coolers keep enclosures cool, clean and protected even in hazardous environments. These systems are ideal for applications where compressed air is available in Hazardous Locations. With almost no moving parts, these systems are highly reliable and virtually maintenance free.

    Features:

  • Approved for a 175 F (80 C) maximum ambient temperature in Class I, Div. 2; Class II, Div. 2; and Class III areas
  • Mechanical thermostat reduces energy consumption
  • Top, side, and front mount allows for versatile installation in confined areas
  • Quieter operation with noise level of 60-75 dB
  • Supplied with five-micron, automatic drain compressed air filter, cold ducting kit, cold air muffler, and check valve
  • Cooling capacities up to 5000 BTU/Hr. (1465 W)
  • Finish:

    Polycarbonate and stainless steel exterior with aluminum and brass internal components

    Accessories:

  • Oil Removal Filter
  • Generator Kit
  • 5 micron Air Filter
  • Cold Air Ducting Kit
  • Cold Air Muffler
  • Check Valve
  • Purge System
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Vortex A/C Enclosure Coolers, Hazardous Location
    Catalog Number
    VHL09160
    Weight (lb.) 6.70
    Nominal BTU/Hr. 900
    Nominal Watts 264
    Height (in.) 8.0

    Add accessories for this item to your project list.

    Item
    Thmbnail Image 5 micron, automatic drain compressed air filter VAAF15 Add Item to Project List add item to project list
    Thmbnail Image Vortex accessory oil filter VCOF17 Add Item to Project List add item to project list
    Thmbnail Image Vortex accessory generator kit VAGK09 Add Item to Project List add item to project list
    Thmbnail Image Vortex Cooling VHL Series Air Ducting VHLDK Add Item to Project List add item to project list