Close
- Home>
- Ultrx, Type 4X>
- UU504030W

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616787656",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Industry Standards:
Mounting brackets required to meet UL/CSA external mounting requirements.
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Door Style | External Dimensions L x W in. | Internal Dimensions A x B x C in. | Panel | Conductive Panel | Panel Size D x E in. | Mounting G x H in. | Window Size M x N in. | F in. | J in. | K in. | S in. | T in. |
---|
Catalog Number | A in. | B in. | C in. | Door Style | External Dimensions L x W in. | Internal Dimensions A x B x C in. | Panel | Conductive Panel | Panel Size D x E in. | Mounting G x H in. | Window Size M x N in. | F in. | J in. | K in. | S in. | T in. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UU504020 | 19.69 | 15.75 | 7.87 | Solid | 20.20 x 16.26 | 19.53 x 15.59 x 8.66 | A20P16 | A20P16G | 17.00 x 12.99 | 14.13 x 18.07 | --- | 7.32 | 11.69 | 0.75 | 11.26 | 15.24 |
UU504020W | 19.69 | 15.75 | 7.87 | Window | 20.20 x 16.26 | 19.53 x 15.59 x 8.66 | A20P16 | A20P16G | 17.00 x 12.99 | 14.13 x 18.07 | 15.20 x 11.26 | 7.32 | 11.69 | 0.75 | 11.26 | 15.24 |
UU606020 | 23.62 | 23.62 | 7.87 | Solid | 24.61 x 24.09 | 23.94 x 23.43 x 8.66 | A24P24 | A24P24G | 20.98 x 20.98 | 22.01 x 22.52 | --- | 7.32 | 19.68 | 0.83 | 19.25 | - |
UU606020W | 23.62 | 23.62 | 7.87 | Window | 24.61 x 24.09 | 23.94 x 23.43 x 8.66 | A24P24 | A24P24G | 20.98 x 20.98 | 22.01 x 22.52 | 19.61 x 19.13 | 7.32 | 19.68 | 0.83 | 19.25 | - |
UU605025 | 23.62 | 19.69 | 9.84 | Solid | 24.61 x 20.20 | 23.94 x 19.53 x 10.63 | A24P20 | A24P20G | 20.98 x 17.00 | 17.99 x 22.44 | --- | 9.41 | 15.75 | 0.83 | 15.24 | 19.25 |
UU605025W | 23.62 | 19.69 | 9.84 | Window | 24.61 x 20.20 | 23.94 x 19.53 x 10.63 | A24P20 | A24P20G | 20.98 x 17.00 | 17.99 x 22.44 | 19.61 x 15.20 | 9.41 | 15.75 | 0.83 | 15.24 | 19.25 |
UU504030 | 19.69 | 15.75 | 11.81 | Solid | 20.20 x 16.22 | 19.53 x 15.55 x 12.64 | A20P16 | A20P16G | 17.00 x 12.99 | 13.98 x 17.91 | --- | 11.30 | 11.81 | 0.75 | 11.26 | 15.24 |
UU504030W | 19.69 | 15.75 | 11.81 | Window | 20.20 x 16.22 | 19.53 x 15.55 x 12.64 | A20P16 | A20P16G | 17.00 x 12.99 | 13.98 x 17.91 | 15.20 x 11.26 | 11.30 | 11.81 | 0.75 | 11.26 | 15.24 |
UU606030 | 23.62 | 23.62 | 11.81 | Solid | 24.61 x 24.09 | 23.94 x 23.43 x 12.64 | A24P24 | A24P24G | 20.98 x 20.98 | 21.85 x 22.36 | --- | 11.30 | 19.68 | 0.83 | 19.25 | - |
UU606030W | 23.62 | 23.62 | 11.81 | Window | 24.61 x 24.09 | 23.94 x 23.43 x 12.64 | A24P24 | A24P24G | 20.98 x 20.98 | 21.85 x 22.36 | 19.61 x 19.13 | 11.30 | 19.68 | 0.83 | 19.25 | - |
UU756030 | 29.53 | 23.62 | 11.81 | Solid | 30.51 x 24.09 | 29.84 x 23.43 x 12.64 | A30P24 | A30P24G | 27.01 x 20.98 | 21.85 x 28.27 | --- | 11.30 | 19.68 | 0.83 | 19.25 | 25.24 |
UU756030W | 29.53 | 23.62 | 11.81 | Window | 30.51 x 24.09 | 29.84 x 23.43 x 12.64 | A30P24 | A30P24G | 27.01 x 20.98 | 21.85 x 28.27 | 25.51 x 19.13 | 11.30 | 19.68 | 0.83 | 19.25 | 25.24 |
UU1008030 | 39.37 | 31.5 | 11.81 | Solid | 40.35 x 32.48 | 39.68 x 31.81 x 12.64 | A40P30 | A40P30G | 37.01 x 29.02 | 30.24 x 38.11 | --- | 11.30 | 27.56 | 0.91 | 27.24 | 35.24 |
UU1008030W | 39.37 | 31.5 | 11.81 | Window | 40.35 x 32.48 | 39.68 x 31.81 x 12.64 | A40P30 | A40P30G | 37.01 x 29.02 | 30.24 x 38.11 | 35.35 x 27.48 | 11.30 | 27.56 | 0.91 | 27.24 | 35.24 |
UU606040 | 23.62 | 23.62 | 15.75 | Solid | 24.61 x 24.09 | 23.94 x 23.43 x 16.57 | A24P24 | A24P24G | 20.98 x 20.98 | 21.85 x 22.36 | --- | 15.24 | 19.68 | 0.83 | 19.25 | - |
UU606040W | 23.62 | 23.62 | 15.75 | Window | 24.61 x 24.09 | 23.94 x 23.43 x 16.57 | A24P24 | A24P24G | 20.98 x 20.98 | 21.85 x 22.36 | 19.61 x 19.13 | 15.24 | 19.68 | 0.83 | 19.25 | - |
UU756040 | 29.53 | 23.62 | 15.75 | Solid | 30.51 x 24.09 | 29.84 x 23.43 x 16.57 | A30P24 | A30P24G | 27.01 x 20.98 | 21.85 x 28.27 | --- | 15.24 | 19.68 | 0.83 | 19.25 | 25.24 |
UU756040W | 29.53 | 23.62 | 15.75 | Window | 30.51 x 24.09 | 29.84 x 23.43 x 16.57 | A30P24 | A30P24G | 27.01 x 20.98 | 21.85 x 28.27 | 25.51 x 19.13 | 15.24 | 19.68 | 0.83 | 19.25 | 25.24 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx™ fiberglass enclosures make them the most stylish and aesthetically pleasing of their class. These enclosures feature hidden hinges, a padlocking capability for security, and flexible internal mounting options.
Applications:
Providing outstanding protection against corrosion and the elements, the clean lines and molded, embossed design of Ultrx fiberglass enclosures make them the most stylish and aesthetically pleasing of their class.Specifications:
Finish:
Exterior surface painted light-gray acrylic enamel for enhanced UV protection. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete informationNotes:
Ultrx, Type 4X
Catalog Number |
UU504030W
|
A in. | 19.69 |
B in. | 15.75 |
C in. | 11.81 |
K in. | 0.75 |
F in. | 11.30 |
Panel Size D x E in. | 17.00 x 12.99 |
S in. | 11.26 |
Window Size M x N in. | 15.20 x 11.26 |
J in. | 11.81 |
Conductive Panel | A20P16G |
T in. | 15.24 |
Mounting G x H in. | 13.98 x 17.91 |
External Dimensions L x W in. | 20.20 x 16.22 |
Panel | A20P16 |
Door Style | Window |
Internal Dimensions A x B x C in. | 19.53 x 15.55 x 12.64 |
Add accessories for this item to your project list.
Connect With Us