Image for Wall Angle Support from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Wall Angle Support

Catalog Number:  LWASK6BLK
Back To Product

Bulletin Number:

  • DCR
  • Material:

  • Steel
  • Model Code:

  • 10115
  • Ship Wt. Std. Pkg. (lbs):

  • 1.14
  • Interchangeable:

  • False
  • Finish:

  • Black
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Supports ladder rack from wall or other flat surface. Made of 2-in. x 2-in. 11 gauge steel angle with painted or plated finish. Includes two J-bolts, nuts and screws.
    Wall Angle Support
    Catalog Number
    LWASK6BLK
    L in. 8.00
    R in. 6.00
    S in. 6.38
    Kit Qty. 1
    No accessories available.