Image for Keylock Kit and Padlock Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Keylock Kit and Padlock Kit

Catalog Number:  UUHPL
Back To Product

Bulletin Number:

  • UX1Y
  • Model Code:

  • 33770
  • Ship Wt. Std. Pkg. (lbs):

  • 0.5
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Keylock Kit or pushbutton-style Padlock Kit is easily inserted in latch hole to prevent unauthorized personnel from gaining access to enclosure contents. Each kit is fully assembled for easy installation in the field. Type 316 stainless steel construction.

    Notes:

  • UUHKL: Internal key components are not stainless steel
  • UUHPL: Handles maintain UL 508A, Type 3, 4, 4X and 12 when properly installed on a Hoffman enclosure. Set up for 1/4-in. or 3/8-in. padlock
  • Keylock Kit and Padlock Kit
    Catalog Number
    UUHPL
    No accessories available.