Image for ProLine Industrial Packages, Type 122 from nVent | Hoffman
+ / - Hover over image to Zoom

ProLine Industrial Packages, Type 12

Catalog Number:  PPOD1485
Back To Product

Bulletin Number:

  • P21
  • Material:

  • Steel
  • Model Code:

  • 19785
  • Ship Wt. Std. Pkg. (lbs):

  • 240.0
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 NEMA/EEMAC Type 12 CSA File Number 42186: Type 12 VDE IP55 IEC 60529, IP55
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p>ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.</p>

    Applications:

  • Industrial controls (Drives, PLC, DCS, SCADA, VFD)
  • Networking in industrial environments
  • Electrical panels
  • Equipment protection
  • Power distribution
  • HMI controls
  • EMI/EMC (electromagnetic interference/compatibility) applications
  • Many others
  • Features:

  • Frames are a roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Reversible door, left hinged as a default, with 130-degree swing
  • Galvanized mounting plates
  • Capped ground studs on door, rear and top panel.
  • Integral frame channels support the full weight of the mounting plates
  • Specifications:

  • Frame thickness 12 gauge/ 2,5 mm carbon steel powder painted
  • Door thickness 14 gauge/1,5 - 2,0 mm, carbon steel powder painted – for details please check reference tables
  • Mounting panel 2,5 mm on single bay, 3,0 mm on double bay, galvanized steel
  • Rear panel and solid top 1,5 mm, carbon steel powder painted
  • Finish:

    Color RAL 7035 textured light gray
    ProLine Industrial Packages, Type 12
    Catalog Number
    PPOD1485
    A in. 55.12
    B in. 31.5
    C in. 19.69
    Type Overlapping Double Doors

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list