Close
- Home>
- Free-Stand, Multi-Door, Type 12>
- A86M5ELPG

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616785109",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Interior Finish | Number of Large Panels | Size of Large Panels in. | Number of Small Panels | Size of Small Panels in. | Number of Doors | Number of Lifting Eyes |
---|
Catalog Number | A in. | B in. | C in. | Interior Finish | Number of Large Panels | Size of Large Panels in. | Number of Small Panels | Size of Small Panels in. | Number of Doors | Number of Lifting Eyes |
---|---|---|---|---|---|---|---|---|---|---|
A86M3EG | 86.12 | 112 | 14.12 | Gray | 1 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 3 | 4 |
A86M3E | 86.12 | 112 | 14.12 | White | 1 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 3 | 4 |
A86M3ELPG | 86.12 | 112 | 14.12 | Gray | — | — | — | — | 3 | 4 |
A86M3ELP | 86.12 | 112 | 14.12 | White | — | — | — | — | 3 | 4 |
A86M4EG | 86.12 | 149.19 | 14.12 | Gray | 2 | 78.00 x 70.00 | — | — | 4 | 8 |
A86M3E20G | 86.12 | 112 | 20.12 | Gray | 1 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 3 | 4 |
A86M3E20 | 86.12 | 112 | 20.12 | White | 1 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 3 | 4 |
A86M3E20LPG | 86.12 | 112 | 20.12 | Gray | — | — | — | — | 3 | 4 |
A86M3E20LP | 86.12 | 112 | 20.12 | White | — | — | — | — | 3 | 4 |
A86M4ELPG | 86.12 | 149.19 | 14.12 | Gray | — | — | — | — | 4 | 8 |
A86M4E20G | 86.12 | 149.19 | 20.12 | Gray | 2 | 78.00 x 70.00 | — | — | 4 | 8 |
A86M4E20 | 86.12 | 149.19 | 20.12 | White | 2 | 78.00 x 70.00 | — | — | 4 | 8 |
A86M4E20LPG | 86.12 | 149.19 | 20.12 | Gray | — | — | — | — | 4 | 8 |
A86M4E20LP | 86.12 | 149.19 | 20.12 | White | — | — | — | — | 4 | 8 |
A86M5E20G | 86.12 | 187 | 20.12 | Gray | 2 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 5 | 8 |
A86M5E20 | 86.12 | 187 | 20.12 | White | 2 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 5 | 8 |
A86M5E20LPG | 86.12 | 187 | 20.12 | Gray | — | — | — | — | 5 | 8 |
A86M5E20LP | 86.12 | 187 | 20.12 | White | — | — | — | — | 5 | 8 |
A86M4E | 86.12 | 149.19 | 14.12 | White | 2 | 78.00 x 70.00 | — | — | 4 | 8 |
A86M4ELP | 86.12 | 149.19 | 14.12 | White | — | — | — | — | 4 | 8 |
A86M5EG | 86.12 | 187 | 14.12 | Gray | 2 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 5 | 8 |
A86M5E | 86.12 | 187 | 14.12 | White | 2 | 78.00 x 70.00 | 1 | 78.00 x 34.00 | 5 | 8 |
A86M5ELPG | 86.12 | 187 | 14.12 | Gray | — | — | — | — | 5 | 8 |
A86M5ELP | 86.12 | 187 | 14.12 | White | — | — | — | — | 5 | 8 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Available with three, four or five doors for housing larger control systems in industrial environments.
Applications:
Enclosures are available with three, four or five doors for housing larger control systems in industrial environments.Specifications:
Finish:
Two finishes available: ANSI 61 gray, polyester paint outside and inside; or ANSI 61 polyester paint outside and white polyester paint inside.Accessories:
Modifications and Customizations:
nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local nVent HOFFMAN sales office or distributor for complete information.Notes:
Panels are furnished with enclosure. Removable panel not included with models ending in LP.
Downloads
( 1 - 11 of 11 )
Certifications
Documents
Free-Stand, Multi-Door, Type 12
Catalog Number |
A86M5ELPG
|
A in. | 86.12 |
B in. | 187 |
C in. | 14.12 |
Interior Finish | Gray |
Number of Large Panels | — |
Size of Large Panels in. | — |
Number of Small Panels | — |
Size of Small Panels in. | — |
Number of Doors | 5 |
Number of Lifting Eyes | 8 |
No accessories available.
Connect With Us