Image for Free-Stand, Multi-Door, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Free-Stand, Multi-Door, Type 12

Catalog Number:  A86M3E
Back To Product

Bulletin Number:

  • A27
  • Material:

  • Steel
  • Model Code:

  • 30010
  • Ship Wt. Std. Pkg. (lbs):

  • 1612.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 IEC 60529, IP55
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Available with three, four or five doors for housing larger control systems in industrial environments.

    Applications:

    Enclosures are available with three, four or five doors for housing larger control systems in industrial environments.

    Specifications:

  • 11-gauge steel (.121-in.)
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Heavy steel back stiffeners maintain flatness and increase rigidity
  • Heavy-duty lifting eyes anchored into reinforced top
  • Overlapping, gasketed openings on two-door centerposts
  • At two-door openings, gasketed overlapping doors eliminate need for centerposts
  • Three-point latches operated by padlocking handle
  • Concealed, easy-to-remove hinges
  • Mechanical interlock standard on each enclosure with right-hand door serving as master door; doors can be closed in any order
  • Panel supports
  • Large data pocket is high-impact thermoplastic
  • Oil-resistant door gasket
  • Panel mounting studs
  • Available with panels included or panels purchased separately
  • Bonding provision on doors
  • Provisions for mounting fluorescent lights
  • Finish:

    Two finishes available: ANSI 61 gray, polyester paint outside and inside; or ANSI 61 polyester paint outside and white polyester paint inside.

    Accessories:

  • Blower Fan Package
  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Electrical Interlocks
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local nVent HOFFMAN sales office or distributor for complete information.

    Notes:

    Panels are furnished with enclosure. Removable panel not included with models ending in LP.
    Free-Stand, Multi-Door, Type 12
    Catalog Number
    A86M3E
    A in. 86.12
    B in. 112
    C in. 14.12
    Interior Finish White
    Number of Large Panels 1
    Size of Large Panels in. 78.00 x 70.00
    Number of Small Panels 1
    Size of Small Panels in. 78.00 x 34.00
    Number of Doors 3
    Number of Lifting Eyes 4

    Add accessories for this item to your project list.

    Item
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Free-Stand, Multi-Door, Type 12 A86M3E Add Item to Project List add item to project list
    Thmbnail Image Free-Stand, Multi-Door, Type 12 A86M3E Add Item to Project List add item to project list