Close
- Home>
- Continuous Hinge with Clamps CH, Type 12>
- A1412CHS

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616784627",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
UL Listed:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Overall L x W in. | Mounting G x H in. | Gauge | Panel | Conductive Panel | Panel Size D x E in. | F in. | J in. | K in. | P in. | T in. | V in. | Y in. |
---|
Catalog Number | A in. | B in. | C in. | Overall L x W in. | Mounting G x H in. | Gauge | Panel | Conductive Panel | Panel Size D x E in. | F in. | J in. | K in. | P in. | T in. | V in. | Y in. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
4 | 4 | 3 | 5.50 x 4.94 | 4.75 x 2.00 | 16 | No Panel | — | — | — | 2.62 | 0.54 | 1.38 | 3.00 | — | — |
![]() |
6 | 4 | 3 | 7.50 x 4.94 | 6.75 x 2.00 | 16 | A6P4 | A6P4G | 4.88 x 2.88 | 2.53 | 2.62 | 0.54 | 2.38 | 3.00 | 0.31 | 0.56 |
![]() |
8 | 6 | 3.5 | 9.50 x 6.94 | 8.75 x 4.00 | 14 | A8P6 | A8P6G | 6.75 x 4.88 | 3.03 | 3.12 | 0.56 | 1.00 | 5.00 | 0.25 | 0.62 |
A8063CHS | 8 | 6 | 3.5 | 9.50 x 6.94 | 8.75 x 4.00 | 14 | A8P6 | A8P6G | 6.75 x 4.88 | 3.03 | 3.12 | 0.56 | 2.38 | 5.00 | 0.25 | 0.62 |
A4044CH | 4 | 4 | 4 | 5.50 x 4.94 | 4.75 x 2.00 | 16 | No Panel | - | - | — | 3.62 | 0.54 | 1.38 | 3.00 | - | - |
A6044CH | 6 | 4 | 4 | 7.50 x 4.94 | 6.75 x 2.00 | 16 | A6P4 | A6P4G | 4.88 x 2.88 | 3.53 | 3.62 | 0.54 | 2.38 | 3.00 | 0.31 | 0.56 |
![]() |
6 | 6 | 4 | 7.50 x 6.94 | 6.75 x 4.00 | 16 | A6P6 | A6P6G | 4.88 x 4.88 | 3.53 | 3.62 | 0.54 | 2.38 | 5.00 | 0.31 | 0.56 |
![]() |
8 | 8 | 4 | 9.50 x 8.94 | 8.75 x 6.00 | 14 | A8P8 | A8P8G | 6.75 x 6.88 | 5.53 | 5.62 | 0.56 | 1.00 | 7.00 | 0.25 | 0.62 |
A12064CH | 12 | 6 | 4 | 13.50 x 6.94 | 12.75 x 4.00 | 14 | A12P6 | A12P6G | 10.75 x 4.88 | 3.53 | 3.62 | 0.56 | 1.00 | 5.00 | 0.25 | 0.62 |
![]() |
10 | 8 | 4 | 11.50 x 8.94 | 10.75 x 6.00 | 14 | A10P8 | A10P8G | 8.75 x 6.88 | 3.53 | 3.62 | 0.56 | 1.00 | 7.00 | 0.25 | 0.62 |
A1008CHS | 10 | 8 | 4 | 11.50 x 8.94 | 10.75 x 6.00 | 14 | A10P8 | A10P8G | 8.75 x 6.88 | 3.53 | 3.62 | 0.56 | 1.00 | 7.00 | 0.25 | 0.62 |
![]() |
12 | 10 | 5 | 13.50 x 10.94 | 12.75 x 8.00 | 14 | A12P10 | A12P10G | 10.75 x 8.88 | 4.53 | 4.62 | 0.56 | 1.00 | 9.00 | 0.25 | 0.62 |
A1210CHS | 12 | 10 | 5 | 13.50 x 10.94 | 12.75 x 8.00 | 14 | A12P10 | A12P10G | 10.75 x 8.88 | 4.53 | 4.62 | 0.56 | 1.00 | 9.00 | 0.25 | 0.62 |
A8066CH | 8 | 6 | 6 | 9.50 x 6.94 | 8.75 x 4.00 | 14 | A8P6 | A8P6G | 6.75 x 4.88 | 5.53 | 5.62 | 0.56 | 1.00 | 5.00 | 0.25 | 0.62 |
A8086CH | 8 | 8 | 6 | 9.50 x 8.94 | 8.75 x 6.00 | 14 | A8P8 | A8P8G | 6.75 x 6.88 | 3.53 | 3.62 | 0.56 | 1.00 | 7.00 | 0.25 | 0.62 |
![]() |
10 | 8 | 6 | 11.50 x 8.94 | 10.75 x 6.00 | 14 | A10P8 | A10P8G | 8.75 x 6.88 | 5.53 | 5.62 | 0.56 | 1.00 | 7.00 | 0.25 | 0.62 |
A14086CH | 14 | 8 | 6 | 15.50 x 8.94 | 14.75 x 6.00 | 14 | A14P8 | A14P8G | 12.75 x 6.88 | 5.53 | 5.62 | 0.56 | 1.00 | 7.00 | 0.25 | 0.62 |
![]() |
10 | 10 | 6 | 11.50 x 10.94 | 10.75 x 8.00 | 14 | A10P10 | A10P10G | 8.75 x 8.88 | 5.53 | 5.62 | 0.56 | 1.00 | 9.00 | 0.25 | 0.62 |
A16106CH | 16 | 10 | 6 | 17.50 x 10.94 | 16.75 x 8.00 | 14 | A16P10 | A16P10G | 14.75 x 8.88 | 5.53 | 5.62 | 0.56 | 1.00 | 9.00 | 0.25 | 0.62 |
![]() |
12 | 12 | 6 | 13.50 x 12.94 | 12.75 x 10.00 | 14 | A12P12 | A12P12G | 10.75 x 10.88 | 5.53 | 5.62 | 0.56 | 1.00 | 11.00 | 0.25 | 0.62 |
![]() |
14 | 12 | 6 | 15.50 x 12.94 | 14.75 x 10.00 | 14 | A14P12 | A14P12G | 12.75 x 10.88 | 5.53 | 5.62 | 0.56 | 1.00 | 11.00 | 0.25 | 0.62 |
A1412CHS | 14 | 12 | 6 | 15.50 x 12.94 | 14.75 x 10.00 | 14 | A14P12 | A14P12G | 12.75 x 10.88 | 5.53 | 5.62 | 0.56 | 1.00 | 11.00 | 0.25 | 0.62 |
![]() |
16 | 14 | 6 | 17.50 x 14.94 | 16.75 x 12.00 | 14 | A16P14 | A16P14G | 14.75 x 12.88 | 5.53 | 5.62 | 0.56 | 1.00 | 13.00 | 0.25 | 0.62 |
A1614CHS | 16 | 14 | 6 | 17.50 x 14.94 | 16.75 x 12.00 | 14 | A16P14 | A16P14G | 14.75 x 12.88 | 5.53 | 5.62 | 0.56 | 1.00 | 13.00 | 0.25 | 0.62 |
A10108CH | 10 | 10 | 8 | 11.50 x 10.94 | 10.75 x 8.00 | 14 | A10P10 | A10P10G | 8.75 x 8.88 | 5.53 | 5.62 | 0.56 | 1.00 | 9.00 | 0.25 | 0.62 |
A12108CH | 12 | 10 | 8 | 13.50 x 10.94 | 12.75 x 8.00 | 14 | A12P10 | A12P10G | 10.75 x 8.88 | 7.53 | 7.62 | 0.56 | 1.00 | 9.00 | 0.25 | 0.62 |
![]() |
14 | 12 | 8 | 15.50 x 12.94 | 14.75 x 10.00 | 14 | A14P12 | A14P12G | 12.75 x 10.88 | 7.53 | 7.62 | 0.56 | 1.00 | 11.00 | 0.25 | 0.62 |
![]() |
16 | 14 | 8 | 17.50 x 14.94 | 16.75 x 12.00 | 14 | A16P14 | A16P14G | 14.75 x 12.88 | 7.53 | 7.62 | 0.56 | 1.00 | 13.00 | 0.25 | 0.62 |
A161410CH | 16 | 14 | 10 | 17.50 x 14.94 | 16.75 x 12.00 | 14 | A16P14 | A16P14G | 14.75 x 12.88 | 9.53 | 9.62 | 0.56 | 1.00 | 13.00 | 0.25 | 0.62 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.
Application:
This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.Specifications:
Finish:
ANSI 61 gray polyester powder paint inside and outAccessories:
Modifications and Customizations:
nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.Notes:
Reference the Specification Sheet for Popular Accessories.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Continuous Hinge with Clamps, Type 12
Catalog Number |
A1412CHS
|
A in. | 14 |
B in. | 12 |
C in. | 6 |
K in. | 0.56 |
F in. | 5.53 |
Panel Size D x E in. | 12.75 x 10.88 |
Gauge | 14 |
J in. | 5.62 |
Conductive Panel | A14P12G |
V in. | 0.25 |
T in. | 11.00 |
P in. | 1.00 |
Overall L x W in. | 15.50 x 12.94 |
Mounting G x H in. | 14.75 x 10.00 |
Y in. | 0.62 |
Panel | A14P12 |
Add accessories for this item to your project list.
Connect With Us