Close
- Home>
- Zonex Accessory Panels>
- ATEX74P55G

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616782522",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Select an Item.
Close

Catalog Number | Panel Size D x E in. | Panel Type |
---|
Catalog Number | Panel Size D x E in. | Panel Type |
---|---|---|
ATEX26P26 | 8.44 x 8.44 | White |
ATEX26P26G | 8.44 x 8.44 | Conductive |
ATEX50P35G | 17.89 x 11.98 | Conductive |
ATEX30P30 | 10.25 x 10.25 | White |
ATEX30P30G | 10.25 x 10.25 | Conductive |
ATEX38P26 | 13.16 x 8.44 | White |
ATEX38P26G | 13.16 x 8.44 | Conductive |
ATEX45P38 | 16.23 x 13.24 | White |
ATEX45P38G | 16.23 x 13.24 | Conductive |
ATEX48P48 | 17.10 x 17.10 | White |
ATEX48P48G | 17.10 x 17.10 | Conductive |
ATEX50P35 | 17.89 x 11.98 | White |
ATEX62P45 | 22.61 x 15.92 | White |
ATEX62P45G | 22.61 x 15.92 | Conductive |
ATEX74P55 | 27.33 x 19.85 | White |
ATEX74P55G | 27.33 x 19.85 | Conductive |
ATEX76P50 | 28.20 x 18.20 | White |
ATEX76P50G | 28.20 x 18.20 | Conductive |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Steel panels are 12 gauge finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Panel mounting hardware is furnished with all Zonex enclosures.
Downloads
( 1 - 4 of 4 )
Certifications
Documents
Zonex Accessory Panels
Catalog Number |
ATEX74P55G
|
Panel Size D x E in. | 27.33 x 19.85 |
Panel Type | Conductive |
No accessories available.
Connect With Us