Image for Zonex Accessory Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Zonex Accessory Panels

Catalog Number:  ATEX30P30
Back To Product

Bulletin Number:

  • HL
  • Material:

  • Steel
  • Model Code:

  • 16978
  • Ship Wt. Std. Pkg. (lbs):

  • 3.0
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel panels are 12 gauge finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Panel mounting hardware is furnished with all Zonex enclosures.
    Downloads (  1 - 5 of 5  )
    Certifications
    Documents
    Zonex Accessory Panels
    Catalog Number
    ATEX30P30
    Panel Size D x E in. 10.25 x 10.25
    Panel Type White
    No accessories available.