Image for Operator Adapters for Universal Cutouts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Operator Adapters for Universal Cutouts

Catalog Number:  ABF
Back To Product

Bulletin Number:

  • ADY
  • Material:

  • Steel
  • Model Code:

  • 28089
  • Ship Wt. Std. Pkg. (lbs):

  • 0.0
  • Interchangeable:

  • False
  • Bulletin Number:

  • ADY
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Used on all Hoffman Type 4 and 12 disconnect enclosures with a universal flange cutout. An operator adapter is required to install a disconnect in Bulletin A21, A28, A34 and A4L3D Hoffman enclosures that have a universal cutout. Operator adapters include an adapter plate and additional components needed to interlock the master door with the disconnect operating mechanism. Installation instructions are included with each operator adapter. Each brand and type of disconnect requires a different operator adapter. Be sure to select the correct operator adapter and enclosure for the disconnect device selected. A 400A (or greater) disconnect switch and 600A (or greater) circuit breaker require the large handle. A 200A (or less) disconnect switch and 400A (or less) circuit breaker require a small handle.
    Operator Adapters for Universal Cutouts
    Catalog Number
    ABF
    Brand and Type of Operator Allen-Bradley 1494F & 1494D Fixed-Depth Mechanisms
    No accessories available.