Image for Heavy-Duty Free-Stand Disconnect Enclosure, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Recommended Accessories

Heavy-Duty Free-Stand Disconnect Enclosure, Type 12

Catalog Number:  A72XM2818FTCLP
Back To Product

Bulletin Number:

  • A28M1
  • A28M2
  • A28MM
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 13584
  • Ship Wt. Std. Pkg. (lbs):

  • 380.0
  • Interchangeable:

  • No
  • Finish:

  • Steel/paint
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55

    Notes:

    Catalog weights & dimensions are careful estimates but not guaranteed.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    <p>Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.</p>

    Applications:

    Simple, heavy-duty and cost-effective, this disconnect enclosure can be ordered with one to six doors to fit a range of applications.

    Specifications:

  • .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy-duty lifting eyes anchor into reinforced top
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Panel supports
  • Data pocket is high-impact thermoplastic
  • Oil-resistant gasket
  • Master door is far right-hand door on all enclosures
  • Defeater on primary door requires a screwdriver to open
  • Mechanical interlock activated by master door prevents slave doors from being opened first; doors can be closed in any order
  • Universal cutout on right flange provides mounting for most disconnect operators by using operator adapters
  • Models available with panel included or panel sold separately
  • FTC models include removable painted 11 gauge steel panels which mount on collar studs
  • Includes door hardware
  • Finish:

    Two finishes are available: ANSI 61 gray, polyester powder paint outside and inside; or ANSI 61 outside and white, polyester powder paint inside. Panels have white or conductive finish.

    Accessories:

  • Blank Adapter Plates, Mild Steel
  • Blower Fan Package
  • Floor Stand Kit
  • Operator Adapters for Universal Cutouts
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Square D Class 9422 devices (see next paragraph for option)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2. • For General Electric devices, order catalog number TDSR extended length drive rod • For Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.
  • Enclosures with panel include a painted panel. Order conductive panels separately.
  • Heavy-Duty Free-Stand Disconnect Enclosure, Type 12
    Catalog Number
    A72XM2818FTCLP
    Express Modifications Yes
    A in. 72.12
    B in. 28.25
    C in. 18.12
    Description One-Door
    Interior Finish White
    With or Without Panel Without
    Painted Panel

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures A72PM28 Add Item to Project List add item to project list
    Thmbnail Image Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures A72PM28G Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AASHLF1818 Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK115 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA61SHLF1818 Add Item to Project List add item to project list
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA1S35 Add Item to Project List add item to project list
    Thmbnail Image LED Light Kit LEDA2S35 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AASHLF1218 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4A Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4ALG Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4B Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4BLG Add Item to Project List add item to project list
    Thmbnail Image Door Stop Kit, Large Enclosures ALGDSTOP2 Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NF Add Item to Project List add item to project list
    Thmbnail Image Type 12 Hinged Window Kit APWK1212H Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK133NF Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK138NF Add Item to Project List add item to project list
    Thmbnail Image Type 12 Hinged Window Kit APWK1612H Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NF Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK175NF Add Item to Project List add item to project list
    Thmbnail Image Type 12 Hinged Window Kit APWK2016H Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK2315NF Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK95NF Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1418N4 Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH1612N4 Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2016N4 Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2416N4 Add Item to Project List add item to project list
    Thmbnail Image Type 4 and 4X Deep-Hinged Window Kits AWDH2420N4 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA35SHLF1218 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA35SHLF1818 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA61SHLF1218 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AA61SHLF1818 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AASHLF1218 Add Item to Project List add item to project list
    Thmbnail Image Large Folding Shelf AASHLF1818 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate AGP1218 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate AGP1618 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate AGP618 Add Item to Project List add item to project list
    Thmbnail Image 16 Gauge Gland Plate DLGP610 Add Item to Project List add item to project list
    Thmbnail Image 16 Gauge Gland Plate DLGP618 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP126 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP128 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP166 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP168 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP206 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP208 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP2412 Add Item to Project List add item to project list
    Thmbnail Image 12 Gauge Gland Plate, Type 4 and Type 12 GP248 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Floor Stand Kit AFK1218 Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK115 Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK230 Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK460 Add Item to Project List add item to project list