Image for Lay-in Painted Flat-Cover Wireway, NEMA TYPE 1 Straight Section from nVent | Hoffman
+ / - Hover over image to Zoom

Lay-in Painted Flat-Cover Wireway, NEMA TYPE 1 Straight Section

Catalog Number:  F1010T136GVP
Back To Product

Bulletin Number:

  • F40FC
  • Material:

  • Steel
  • Model Code:

  • 36349
  • Ship Wt. Std. Pkg. (lbs):

  • 32.12
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Protects electrical wiring in applications where dust, dirt, oil and water are not serious problems. All sections and fittings are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access.

    Description:

    Protects electrical wiring in applications where dust, dirt, oil and water are not serious problems. All sections and fittings are completely open on one side so wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system. Flat cover design allows for mounting flush with walls or ceilings. Keyhole screw slots on flat covers provide easy access.
    Lay-in Painted Flat-Cover Wireway, NEMA TYPE 1 Straight Section
    Catalog Number
    F1010T136GVP
    A in. 10
    B in. 10
    C in. 36
    Number of Knockouts .50 in.-.75 in.
    Number of Knockouts 1.00 in.-1.25 in.
    No accessories available.