Image for 45-Degree  Elbows from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

45-Degree Elbows

Catalog Number:  F22LE45B
Back To Product

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Model Code:

  • 18150
  • Ship Wt. Std. Pkg. (lbs):

  • 1.96
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Notes:

  • Each sealing plate also includes one gasket and one set of screws to join sections.
  • Certified by Canadian Standards Association
  • 45-Degree Elbows
    Catalog Number
    F22LE45B
    A in. 2.5
    B in. 2.5
    J in. 2.00
    Sealing Plates Type Flat
    Sealing Plates Qty. 1
    No accessories available.