Image for Type 4 and 4X Deep-Hinged Window Kits from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Type 4 and 4X Deep-Hinged Window Kits

Catalog Number:  AWDH1612N4
Back To Product

Bulletin Number:

  • A80W
  • Material:

  • Steel
  • Model Code:

  • 13005
  • Ship Wt. Std. Pkg. (lbs):

  • 8.22
  • Interchangeable:

  • False
  • Finish:

  • Steel/Gray
  • Industry Standards:

    Stainless Steel UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2, No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12 IEC 60529, IP66 Mild Steel UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. Window kits are conveniently sized to allow direct mounting in the usable door area of Hoffman NEMA and Concept wall-mount enclosures, as well as any Hoffman enclosure with a suitably sized mounting surface. Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. These kits have an aesthetic appearance, quarter-turn latching for easy access, .25-in. (6-mm) thick, clear polycarbonate material for viewing, 2.5-in. (64-mm) depth to allow for deep controls and a built-in gasket compression stop to facilitate flush mounting. Each kit comes with a mounting template and hardware to allow for easy installation and can be mounted either left or right hinged.

    Applications:

    Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. Window kits are conveniently sized to allow direct mounting in the usable door area of Hoffman NEMA and Concept wall-mount enclosures, as well as any Hoffman enclosure with a suitably sized mounting surface. Deep-hinged window kits provide protection, visibility and easy access to equipment and components installed behind the viewing area. These kits have an aesthetic appearance, quarter-turn latching for easy access, .25-in. (6-mm) thick, clear polycarbonate material for viewing, 2.5-in. (64-mm) depth to allow for deep controls and a built-in gasket compression stop to facilitate flush mounting. Each kit comes with a mounting template and hardware to allow for easy installation and can be mounted either left or right hinged.

    Specifications:

  • Manufactured from Type 316L stainless steel or painted mild steel
  • Quarter-turn latches for quick access
  • 0.25-in. (6-mm) thick, clear polycarbonate windows for easy viewing
  • 2.5-in. (64-mm) deep to allow for deep controls
  • Built-in gasket compression stop on back of window kit facilitates flush mounting
  • Designed for either left or right hinging
  • Includes mounting template and mounting hardware
  • Easy-to-remove clip-style hinge pin
  • Finish:

  • Stainless steel: Enclosures are unpainted; door and body have a smooth #4 brushed finish
  • Mild steel: ANSI 61 gray polyester powder paint inside and out
  • Accessories:

    Touch-up Paint (ATPPY61)

    Options:

  • Optional Handles
  • CWHNL - Nonlocking
  • CWHK - Keylocking
  • CWHPTO - Padlocking
  • Type 4 and 4X Deep-Hinged Window Kits
    Catalog Number
    AWDH1612N4
    A in. 14.19
    B in. 8.14
    C in. 2.73
    Window Size M x N in. 10.68 x 3.41
    No accessories available.