Close

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616788964",
"Attributes" : { }
}]
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Material:
Select an Item.
Close

Catalog Number | Express Modifications | Material | Panel Size D x E in. | Panel Gauge or Thickness | Edge Flanges | T in. | Number of Holes |
---|
Catalog Number | Express Modifications | Material | Panel Size D x E in. | Panel Gauge or Thickness | Edge Flanges | T in. | Number of Holes |
---|---|---|---|---|---|---|---|
A12P24 | Yes | Painted Steel | 9.00 x 21.00 | 12 ga. | 0 | — | 4 |
A12P24G | Yes | Conductive Steel | 9.00 x 21.00 | 12 ga. | 0 | — | 4 |
![]() |
Yes | Painted Steel | 13.00 x 9.00 | 12 ga. | 0 | — | 4 |
![]() |
- | Conductive Steel | 13.00 x 9.00 | 12 ga. | 0 | — | 4 |
A16P12SS6 | - | Stainless Steel | 13.00 x 9.00 | 12 ga. | 0 | — | 4 |
A16P12AL | - | Aluminum | 13.00 x 9.00 | 0.10 in./3 mm | 0 | — | 4 |
![]() |
Yes | Painted Steel | 13.00 x 13.00 | 12 ga. | 0 | — | 4 |
![]() |
Yes | Conductive Steel | 13.00 x 13.00 | 12 ga. | 0 | — | 4 |
A16P16SS6 | - | Stainless Steel | 13.00 x 13.00 | 12 ga. | 0 | — | 4 |
A16P16AL | - | Aluminum | 13.00 x 13.00 | 0.10 in./3 mm | 0 | — | 4 |
A18P18 | - | Painted Steel | 15.00 x 15.00 | 12 ga. | 0 | — | 4 |
A18P18G | - | Conductive Steel | 15.00 x 15.00 | 12 ga. | 0 | — | 4 |
A20P12 | Yes | Painted Steel | 17.00 x 9.00 | 12 ga. | 0 | — | 4 |
A20P12G | Yes | Conductive Steel | 17.00 x 9.00 | 12 ga. | 0 | — | 4 |
![]() |
Yes | Painted Steel | 17.00 x 13.00 | 12 ga. | 0 | — | 4 |
![]() |
- | Conductive Steel | 17.00 x 13.00 | 12 ga. | 0 | — | 4 |
A20P16SS6 | - | Stainless Steel | 17.00 x 13.00 | 12 ga. | 0 | — | 4 |
A20P16AL | - | Aluminum | 17.00 x 13.00 | 0.10 in./3 mm | 0 | — | 4 |
![]() |
Yes | Painted Steel | 17.00 x 17.00 | 12 ga. | 0 | — | 4 |
![]() |
Yes | Conductive Steel | 17.00 x 17.00 | 12 ga. | 0 | — | 4 |
A20P20SS6 | - | Stainless Steel | 17.00 x 17.00 | 12 ga. | 0 | — | 4 |
A20P20AL | - | Aluminum | 17.00 x 17.00 | 0.10 in./3 mm | 0 | — | 4 |
![]() |
Yes | Painted Steel | 21.00 x 13.00 | 12 ga. | 0 | — | 4 |
![]() |
Yes | Conductive Steel | 21.00 x 13.00 | 12 ga. | 0 | — | 4 |
A24P16SS6 | - | Stainless Steel | 21.00 x 13.00 | 12 ga. | 0 | — | 4 |
![]() |
Yes | Painted Steel | 21.00 x 17.00 | 12 ga. | 2 | 0.75 | 4 |
![]() |
- | Conductive Steel | 21.00 x 17.00 | 12 ga. | 2 | 0.75 | 4 |
A24P20SS6 | - | Stainless Steel | 21.00 x 17.00 | 12 ga. | 2 | 0.75 | 4 |
A24P20AL | - | Aluminum | 21.00 x 17.00 | 0.10 in./3 mm | 4 | 0.75 | 4 |
![]() |
Yes | Painted Steel | 21.00 x 21.00 | 12 ga. | 2 | 0.75 | 4 |
![]() |
- | Conductive Steel | 21.00 x 21.00 | 12 ga. | 2 | 0.75 | 4 |
![]() |
Yes | Conductive Steel | 39.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
A24P24SS6 | - | Stainless Steel | 21.00 x 21.00 | 12 ga. | 2 | 0.75 | 4 |
A24P24AL | - | Aluminum | 21.00 x 21.00 | 0.10 in./3 mm | 2 | 0.75 | 4 |
A30P16 | Yes | Painted Steel | 27.00 x 13.00 | 12 ga. | 2 | 0.75 | 4 |
A30P16G | Yes | Conductive Steel | 33.00 x 27.00 | 12 ga. | 2 | 0.75 | 4 |
A30P20 | Yes | Painted Steel | 27.00 x 17.00 | 12 ga. | 2 | 0.75 | 4 |
A30P20G | Yes | Conductive Steel | 27.00 x 17.00 | 12 ga. | 2 | 0.75 | 4 |
A30P20SS6 | - | Stainless Steel | 27.00 x 17.00 | 12 ga. | 2 | 0.75 | 4 |
![]() |
Yes | Painted Steel | 27.00 x 21.00 | 12 ga. | 2 | 0.75 | 4 |
![]() |
Yes | Conductive Steel | 27.00 x 21.00 | 12 ga. | 2 | 0.75 | 4 |
A30P24SS6 | - | Stainless Steel | 27.00 x 21.00 | 12 ga. | 2 | 0.75 | 4 |
A30P24AL | - | Aluminum | 27.00 x 21.00 | 0.10 in./3 mm | 2 | 0.75 | 4 |
![]() |
Yes | Painted Steel | 27.00 x 27.00 | 12 ga. | 4 | 0.75 | 4 |
![]() |
Yes | Conductive Steel | 27.00 x 27.00 | 12 ga. | 4 | 0.75 | 4 |
A30P30SS6 | - | Stainless Steel | 27.00 x 27.00 | 12 ga. | 4 | 0.75 | 4 |
A36P16 | Yes | Painted Steel | 33.00 X 13.00 | 12 ga. | 2 | 0.75 | 4 |
A36P16G | Yes | Conductive Steel | 33.00 x 13.00 | 12 ga. | 2 | 0.75 | 4 |
![]() |
Yes | Painted Steel | 33.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
![]() |
Yes | Conductive Steel | 33.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
A36P24SS6 | - | Stainless Steel | 33.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
A36P24AL | - | Aluminum | 33.00 x 21.00 | 0.10 in./3 mm | 2 | 0.75 | 6 |
![]() |
Yes | Painted Steel | 33.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
![]() |
Yes | Conductive Steel | 33.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
A36P30SS6 | - | Stainless Steel | 33.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
![]() |
Yes | Painted Steel | 33.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
Yes | Conductive Steel | 33.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A36P36SS6 | - | Stainless Steel | 33.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A40P24 | - | Painted Steel | 37.00 x 21.00 | 12 ga. | 4 | 0.75 | 6 |
A40P24G | Yes | Conductive Steel | 37.00 x 21.00 | 12 ga. | 4 | 0.75 | 6 |
A40P30 | Yes | Painted Steel | 37.00 x 29.00 | 12 ga. | 4 | 0.75 | 4 |
A40P30G | Yes | Conductive Steel | 37.00 x 29.00 | 12 ga. | 4 | 0.75 | 4 |
![]() |
Yes | Painted Steel | 39.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
A36P30AL | - | Aluminum | 33.00 x 27.00 | 0.10 in./3 mm | 4 | 0.75 | 6 |
![]() |
Yes | Painted Steel | 39.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
![]() |
Yes | Conductive Steel | 39.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
A42P30SS6 | - | Stainless Steel | 39.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
![]() |
Yes | Painted Steel | 39.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
Yes | Conductive Steel | 39.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A42P36SS6 | - | Stainless Steel | 39.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A42P42 | Yes | Painted Steel | 39.00 x 39.00 | 12 ga. | 4 | 0.75 | 8 |
A42P42G | Yes | Conductive Steel | 39.00 x 39.00 | 12 ga. | 4 | 0.75 | 8 |
A48P24 | Yes | Painted Steel | 45.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
A48P24G | Yes | Conductive Steel | 45.00 x 21.00 | 12 ga. | 2 | 0.75 | 6 |
A48P30 | Yes | Painted Steel | 45.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
A48P30G | Yes | Conductive Steel | 45.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
![]() |
Yes | Painted Steel | 45.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
- | Conductive Steel | 45.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A48P36SS6 | - | Stainless Steel | 45.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A48P36AL | - | Aluminum | 45.00 x 33.00 | 0.10 in./3 mm | 4 | 0.75 | 8 |
A48P42 | Yes | Painted Steel | 45.00 x 39.00 | 12 ga. | 4 | 0.75 | 8 |
A48P42G | Yes | Conductive Steel | 45.00 x 39.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
Yes | Painted Steel | 44.00 x 44.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Conductive Steel | 44.00 x 44.00 | 11 ga. | 4 | 0.84 | 10 |
A54P42 | Yes | Painted Steel | 50.00 x 38.00 | 11 ga. | 4 | 0.84 | 10 |
A54P42G | Yes | Conductive Steel | 50.00 x 38.00 | 11 ga. | 4 | 0.84 | 10 |
A60P24 | Yes | Painted Steel | 57.00 x 21.00 | 12 ga. | 4 | 0.75 | 6 |
A60P24G | Yes | Conductive Steel | 57.00 x 21.00 | 12 ga. | 4 | 0.75 | 6 |
A60P30 | Yes | Painted Steel | 57.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
A60P30G | Yes | Conductive Steel | 57.00 x 27.00 | 12 ga. | 4 | 0.75 | 6 |
![]() |
Yes | Painted Steel | 57.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
Yes | Conductive Steel | 57.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A60P36SS6 | - | Stainless Steel | 57.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
A60P36AL | - | Aluminum | 57.00 x 33.00 | 0.10 in./3 mm | 4 | 0.75 | 8 |
![]() |
Yes | Painted Steel | 56.00 x 38.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Conductive Steel | 56.00 x 38.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Painted Steel | 56.00 x 44.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Conductive Steel | 56.00 x 44.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Painted Steel | 56.00 x 56.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Conductive Steel | 56.00 x 56.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Painted Steel | 69.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
Yes | Conductive Steel | 69.00 x 33.00 | 12 ga. | 4 | 0.75 | 8 |
![]() |
Yes | Painted Steel | 68.00 x 56.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Conductive Steel | 68.00 x 56.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Painted Steel | 68.00 x 68.00 | 11 ga. | 4 | 0.84 | 10 |
![]() |
Yes | Conductive Steel | 68.00 x 68.00 | 11 ga. | 4 | 0.84 | 10 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Steel panels are 11 or 12 gauge, finished with white polyester powder paint or a conductive, corrosion-resistant coating. Larger panels have flanges on two or four sides. Some larger steel panels are 11 gauge and include extra holes for panel lifting. Aluminum panels are 5052-H32 aluminum alloy. Larger panels have flanges on four sides. Aluminum panels are protected on one side with a plastic film. Stainless steel panels are Type 316 stainless steel. Panel mounting hardware is furnished with all enclosures which accept these panels.Bulletin Number:
PNLWM
Downloads
( 1 - 6 of 6 )
Certifications
Documents
Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
Catalog Number |
A16P12AL
|
Panel Size D x E in. | 13.00 x 9.00 |
Number of Holes | 4 |
Panel Gauge or Thickness | 0.10 in./3 mm |
Edge Flanges | 0 |
T in. | — |
Material | Aluminum |
No accessories available.
Connect With Us