Image for Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures                                                          from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures

Catalog Number:  A72PM40
Back To Product

Bulletin Number:

  • PNLFS
  • Material:

  • Steel
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 33920
  • Ship Wt. Std. Pkg. (lbs):

  • 87.0
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Painted steel
  • Bulletin Number:

  • PNLFS
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Extra panels for large enclosures (Bulletins A27, A28, A28S4 and A34) can be ordered for panel assembly prior to receiving the enclosures (enclosures include panels). Panels are 11 gauge steel with .80-in. (20-mm) flanges on four sides. Finish is white polyester powder paint or a conductive, corrosion-resistant coating. Two extra holes are provided for lifting and installing panels. Mounting hardware included with enclosure.
    Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures
    Catalog Number
    A72PM40
    Express Modifications Yes
    A in. 60
    B in. 33.75
    Panel Size D x E in. 60.00 x 33.75
    Number of Holes 8
    Fits Enclosure Height 72 in.
    No accessories available.