Image for Stainless Steel Panel for Junction Boxes                                                                                         from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel Panel for Junction Boxes

Catalog Number:  A12P12SS
Back To Product

Bulletin Number:

  • PNLJ
  • PNLWM
  • Material:

  • Steel
  • Model Code:

  • 55490
  • Ship Wt. Std. Pkg. (lbs):

  • 9.2
  • Interchangeable:

  • False
  • Material:

  • Stainless Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Steel panels are 14 gauge, finished with white polyester powder paint or with a conductive, corrosion-resistant coating. Stainless steel panels are 14 gauge Type 304 and have a commercial #3 finish which is protected on one side with a plastic film. Aluminum panels are 5052-H32 aluminum alloy 0.080-in. (2-mm) thick and protected on one side with a plastic film. Panel mounting hardware is furnished with all enclosures which accept these panels.
    Stainless Steel Panel for Junction Boxes
    Catalog Number
    A12P12SS
    A in. 10.75
    B in. 10.75
    Panel Size D x E in. 10.75 x 10.88
    V in. 0.25
    No accessories available.