Image for Panels for Free-Stand, Type 1 Two-Door Enclosures                                                                                from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Panels for Free-Stand, Type 1 Two-Door Enclosures

Catalog Number:  A49P48N
Back To Product

Bulletin Number:

  • A38P
  • Material:

  • Steel
  • Model Code:

  • 13918
  • Ship Wt. Std. Pkg. (lbs):

  • 80.0
  • Interchangeable:

  • False
  • Finish:

  • Steel/White
  • Painted steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Panels for free-stand, Type 1 two-door standard and disconnect enclosures are 12 gauge steel. Panels have either polyester powder paint finish or a conductive, corrosion-resistant coating.
    Panels for Free-Stand, Type 1 Two-Door Enclosures
    Catalog Number
    A49P48N
    A in. 49.16
    B in. 48
    Panel Size D x E in. 49.16 x 48.00
    No accessories available.