Image for LED Light Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

LED Light Kit

Catalog Number:  LEDA2M35
Back To Product

Bulletin Number:

  • A80LT
  • Model Code:

  • 26077
  • Ship Wt. Std. Pkg. (lbs):

  • 1.1
  • Interchangeable:

  • False
  • Weight oz:

  • 5.0
  • Weight (g):

  • 140
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    LED light kits provide interior enclosure lighting. These light kits are ideal for remote and darkened enclosure applications. The light can be mechanically fastened with included hardware to maintain enclosure UL listing (up to Type 4X), or can be magnetically attached to flat steel surfaces. The lights have auto-sensing circuitry (AC voltage 90 VAC to 265 VAC and DC voltage 20 VDC to 60 VDC). LED lights are light-weight and in a small form factor while providing 400 lm of 6000-7000K light. Power consumption for all models is 5 watts.
    LED Light Kit
    Catalog Number
    LEDA2M35
    A in. 1.54
    B in. 1.26
    C in. 13.82
    Power Source AC
    Mounting Style Magnetic
    Activation IR Motion Sensor
    Voltage 90 VAC-265 VAC

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image WaterShed, Type 4X WS201612SS Add Item to Project List add item to project list