Close
- Home>
- LED Light Kit>
- LEDA1M35

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616789582",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Weight oz:
Weight (g):
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Power Source | Mounting Style | Activation | Voltage |
---|
Catalog Number | A in. | B in. | C in. | Power Source | Mounting Style | Activation | Voltage |
---|---|---|---|---|---|---|---|
LEDA1M35 | 1.34 | 1.26 | 13.82 | AC | Magnetic | On/off switch | 90 VAC-265 VAC |
LEDA2M35 | 1.54 | 1.26 | 13.82 | AC | Magnetic | IR Motion Sensor | 90 VAC-265 VAC |
LEDA1S35 | 1.42 | 2.05 | 13.82 | AC | Screw | On/off switch | 90 VAC-265 VAC |
LEDA2S35 | 1.63 | 2.05 | 13.82 | AC | Screw | IR Motion Sensor | 90 VAC-265 VAC |
LEDD1M35 | 1.34 | 1.26 | 13.82 | DC | Magnetic | On/off switch | 20 VDC-60 VDC |
LEDD2M35 | 1.54 | 1.26 | 13.82 | DC | Magnetic | IR Motion Sensor | 20 VDC-60 VDC |
LEDD1S35 | 1.42 | 2.05 | 13.82 | DC | Screw | On/off switch | 20 VDC-60 VDC |
LEDD2S35 | 1.63 | 2.05 | 13.82 | DC | Screw | IR Motion Sensor | 20 VDC-60 VDC |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
LED light kits provide interior enclosure lighting. These light kits are ideal for remote and darkened enclosure applications. The light can be mechanically fastened with included hardware to maintain enclosure UL listing (up to Type 4X), or can be magnetically attached to flat steel surfaces. The lights have auto-sensing circuitry (AC voltage 90 VAC to 265 VAC and DC voltage 20 VDC to 60 VDC). LED lights are light-weight and in a small form factor while providing 400 lm of 6000-7000K light. Power consumption for all models is 5 watts.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
LED Light Kit
Catalog Number |
LEDA1M35
|
A in. | 1.34 |
B in. | 1.26 |
C in. | 13.82 |
Power Source | AC |
Mounting Style | Magnetic |
Activation | On/off switch |
Voltage | 90 VAC-265 VAC |
No accessories available.
Connect With Us