Image for Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit                                                                        from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit

Catalog Number:  ANADFK
Back To Product

Bulletin Number:

  • A80
  • Material:

  • Steel
  • Model Code:

  • 24890
  • Ship Wt. Std. Pkg. (lbs):

  • 2.4
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Kits allow mounting standard Hoffman junction box and NEMA style panels (purchase separately) near the front of the enclosure for easy access to or reading of gauges, switches, pilot lights and other components. Kits consist of heavy-gauge brackets and hinges which are easily installed by drilling small holes in the sides of the enclosure and bolting the brackets in place. External screws are stainless steel; internal components are plated steel. All mounting hardware and instructions are provided. Sealing washers ensure the enclosure will meet original JIC or NEMA standards after installation. Swing-Out Panel Kits do not fit single-door disconnect enclosures.
    Junction Box and Wall-Mount Enclosure Swing-Out Panel Kit
    Catalog Number
    ANADFK
    Maximum Load lb. 100
    Use In - One-door Type 4, 4X, 12 and 13 enclosures where A x B is 12.00 x 12.00 in. (305 x 305 mm) or larger
    - HCLO Type 3R enclosures where A x B is 16.00 x 16.00 in. (406 x 406 mm) or larger
    - HCR Type 3R enclosures where A x B is 16.00 x 12.00 (406 x 305 mm) or larger
    - Type 1 enclosures where A x B is 42.00 x 30.00 in. (1067 x 762 mm) or larger
    No accessories available.