Image for InterSafe Data Ports for ControlNet Protocol from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

InterSafe Data Ports for ControlNet Protocol

Catalog Number:  HDP5CN
Back To Product

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Model Code:

  • 14934
  • Ship Wt. Std. Pkg. (lbs):

  • 3.02
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Material:

  • Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows Front front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
    InterSafe Data Ports for ControlNet Protocol
    Catalog Number
    HDP5CN
    Configuration - 120 VAC duplex receptacle
    - Shielded RJ45
    - 5-amp circuit breaker
    Primary Connector Termination - Shielded RJ45
    - 10-ft. shielded cable with male RJ45
    Secondary Connector Termination
    Supports Devices Sold by the Following Manufacturers Allen-Bradley
    No accessories available.