Image for Industrial Corrosion Inhibitors from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Industrial Corrosion Inhibitors

Catalog Number:  AHCI10E
Back To Product

Bulletin Number:

  • A80
  • Model Code:

  • 30610
  • Ship Wt. Std. Pkg. (lbs):

  • 0.84
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Package Qty.:

  • 12
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

  • Hoffman corrosion inhibitors protect:
  • Interior components of electrical enclosures, boxes, consoles and wireways
  • Interior components of electronic enclosures
  • Electrical and electronic equipment and controls
  • Parts and components that are packaged in crates during shipping and storage
  • Switch gear and relay cabinets
  • Interiors of pipes, conduits and fuse boxes
  • Process control computers, instruments and recording devices
  • Tool chest interiors and contents
  • Equipment stored at construction sites
  • Chief Advantages:
  • Protects against salt and high humidity
  • Eliminates the need of oiling, plating or dipping metal
  • Puts protected equipment to use immediately without degreasing or coating removal
  • How They Work: Each inhibitor contains a special chemical combination that vaporizes and condenses on all surfaces in an enclosed area. Vapors will redeposit as needed in the event of condensation of moisture on surfaces. These vapors reach every part of an enclosure, protecting all interior components. Spraying, wiping or greasing are not required. This eliminates precoating, special wraps and drying agents. Protection is effective even in salt-water atmospheres. The AHCI5E and AHCI10E emitters have additional red-metal inhibitors for further protection. Enclosures containing corrosion inhibitors must be reasonably sealed.
  • Life Expectancy and Usage: The normal useful life-span of Hoffman corrosion inhibitors is in excess of one year. However, inhibitor life expectancy is shortened by approximately 25 percent when exposed to temperatures above 104 F (40 C). This product is not recommended for use where temperature exceeds 199 F. Since Hoffman corrosion inhibitors are vapor-phase protective, all surfaces to be protected should be accessible to the vapors. The maximum distance the vapors can travel is approximately 1.50 ft. (.46 m). Protection of long, narrow enclosures can be achieved with tape or multiple inhibitors.
  • Storage and Handling: Each Hoffman corrosion inhibitor is individually packaged in a resealable bag for maximum effectiveness at the time of usage. Corrosion inhibitors should be stored at temperatures not exceeding 120 F (45 C ). Hoffman corrosion inhibitors are not returnable. When determining the proper corrosion inhibitor for your application, assume the enclosure volume to be protected is greater than calculated if (1) cabinet doors are opened frequently, (2) cabinet is located in an extremely corrosive area and/or (3) cabinet length divided by depth is greater than four.
  • Description:

  • Emitter protects 10 ft.3 (283 liters) of enclosure volume for approximately two years from the date of manufacture. Emitters contain additional red metal (non-ferrous) inhibitors.
  • Size: 2.31 in. (diameter) x 1.38 in. (high) (59 mm x 35 mm)
  • Downloads (  1 - 3 of 3  )
    Certifications
    Documents
    Industrial Corrosion Inhibitors
    Catalog Number
    AHCI10E
    Enclosure Volume Protected ft. 3 10
    No accessories available.