Image for Hol-Sealers Hole Seals from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hol-Sealers Hole Seals

Catalog Number:  AS056MFB
Back To Product

Bulletin Number:

  • A80HS
  • Material:

  • Steel
  • Model Code:

  • 16485
  • Ship Wt. Std. Pkg. (lbs):

  • 1.0
  • Interchangeable:

  • False
  • Finish Color:

  • Ford brown
  • Industry Standards:

    Steel Hole Seals UL 508A Component Recognized; Type 3R, 4, 12, 13; File No. E61997 CSA File No. 42186; Type 3R, 4, 12, 13 NEMA/EEMAC Type 3R, 4, 12, 13 IEC 60529, IP66 Stainless Steel Hole Seals UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 CSA File No. 42186; Type 3R, 4, 4X, 12, 13 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    Seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water with Hoffman Hol-Sealers . Seals will cover any size or shape of hole from .19-in. diameter to maximum diameter shown in table. Can be used on enclosure walls up to .31-in. (8-mm) thick.

    Features:

  • Available in multiple colors and sizes
  • Oil-resistant gasket provided
  • Specifications:

  • Steel Models:
  • 16 gauge galvanized steel backplate
  • Plated stud (10-32x5/8) and wing nut
  • Stainless Steel Models:
  • 16 gauge stainless steel backplate
  • Seal, backplate, stud (10-24x5/8) and wing nut are 300 series stainless steel
  • Finish:

  • Steel seals have polyester powder paint finish over galvanized front surface.
  • Stainless steel seals have polished front surface.
  • Hol-Sealers Hole Seals
    Catalog Number
    AS056MFB
    For Micro
    Maximum Hole Diameter in. 0.56
    Hol-Sealer Diameter in. 0.80
    Package Quantity 10
    No accessories available.