Image for External Data Pockets, Type 4/4X/12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

External Data Pockets, Type 4/4X/12

Catalog Number:  ADPX4ALG
Back To Product

Bulletin Number:

  • A80DP
  • Model Code:

  • 15512
  • Ship Wt. Std. Pkg. (lbs):

  • 10.0
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035 paint
  • Material:

  • Painted steel
  • Industry Standards:

    Mild Steel Models: UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP66 Stainless Steel Models: UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per C22.2 No. 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    Mounted on the exterior of an enclosure, Data Pockets allow access to system documentation without having to open the enclosure door.

    Features:

  • Available in mild steel or stainless steel to match the enclosure finish
  • Foam-in-place gasket to protect documentation from harsh environments
  • Hinged front for easy access to contents
  • Three sizes accommodate a wide variety of documents
  • Sloped top sheds liquids and prevents accumulation of extraneous material
  • Optional wing knob and keylock inserts available for additional security
  • Specifications:

  • 16 gauge steel or 16 gauge Type 304 stainless steel
  • Front of pocket hinges away from frame
  • Finish:

    Mild steel models are either ANSI 61 medium-gray or RAL 7035 light-gray polyester powder finish inside and out. Stainless steel models have brushed finish.

    Accessories:

  • Key Inserts
  • Wing Knob Latch
  • External Data Pockets, Type 4/4X/12
    Catalog Number
    ADPX4ALG
    A in. 15.1
    B in. 12.25
    C in. 3.18
    G in. 12.00
    H in. 10.00
    J in. 14.25
    Finish RAL 7035 paint
    No accessories available.