Image for Concept Fixed Window Kit - Light Gray from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Fixed Window Kit - Light Gray

Catalog Number:  CWF3136LG
Back To Product

Bulletin Number:

  • C2
  • Material:

  • Aluminum
  • Model Code:

  • 15679
  • Ship Wt. Std. Pkg. (lbs):

  • 4.3
  • Interchangeable:

  • False
  • Finish:

  • RAL 7035
  • Industry Standards:

    Fixed Window Kits UL 508A, 508, File Number E61997: Type 4 and Type 12 NEMA Type 4 and 12 CSA File Number LR42186: Type 4 and Type 12 IEC 60529, IP66 Hinged Window Kits UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Pre-assembled kit is secured to front opening of enclosure by four mounting screws. Furnished window frame caps conceal mounting screws. Hinged window kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Concept Fixed Window Kit - Light Gray
    Catalog Number
    CWF3136LG
    A in. 12.2
    B in. 14.17
    C in. 1.26
    Window Size M x N in. 9.96 x 10.86
    No accessories available.