Image for Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures                                                            from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures

Catalog Number:  A20P16C
Back To Product

Bulletin Number:

  • PNLC
  • Model Code:

  • 65640
  • Ship Wt. Std. Pkg. (lbs):

  • 2.6
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Manufactured from light-brown, reinforced phenolic laminate sheet stock. This material has exceptional strength and chemical resistance, which makes it ideally suited for the most corrosive environments. Composite panels are intended for use in corrosion-resistant enclosures. Panel sizes are available for junction boxes and UL/NEMA size enclosures. Composite panels may be drilled and tapped but work equally as well with self-threading or thread-cutting screws. Refer to the table for recommended mounting specifications.
    Downloads (  1 - 5 of 5  )
    Certifications
    Documents
    Composite Panels for Junction Boxes and UL/NEMA Wall-Mount Enclosures
    Catalog Number
    A20P16C
    A in. 17
    B in. 13
    Panel Size D x E in. 17.00 x 13.00
    R in. 15.25
    S in. 11.25
    Hole Dia. in. 0.50
    Panel Thickness in. 0.19
    No accessories available.