Free Thermal Audit

Register for a free thermal audit

AdvancedTCA Systems

ATCA: Excellence in high-speed data transfer and cooling

AdvancedTCA ATCA
logo advanced TCA system Schroff

The key to our system names: The systems are grouped in performance classes, such as 450/40, where the first number refers to the maximum power per slot and the second to the data transfer rate.

Schroff ATCA Eco Modular System

This new ATCA system has an economic design with a reduced
feature set, especially regarding hot swap of the Shelf FRU's and
can be adapted to your individual needs.


  • Schroff AdvancedTCA Systems

    • • 40G high-speed data transfer with all Schroff® standard AdvancedTCA Systems
    • • Choose from ATCA system families with 300W and 450W cooling capacity per slot
    • • Standard product portfolio includes all popular slot counts (2, 6 and 14 slots)
    • • AC, DC or combined AC/DC power input          
    • • All systems are UL recognized and have passed intensive DVT tests
    • • Comprehensive user manuals and a link to the firmware page in the download section

Product List
Products (  1 - 1 of 1  )
:
Compare Selected compare product
Product Listing