Hazardous Locations

Product List
Products (  1 - 12 of 18  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
Zonex Non-Metallic Terminal Enclosure
Bulletin Number: HL3
Material: Fiberglass
RoHS Flag: Yes

Zonex Non-Metallic Terminal Enclosure is ideal for field terminations in hazardous locations. The enclosure meets national and international standards and certifications. It can be used to protect equipment and terminations from corrosive contaminants while meeting rigorous demands. The cabinet is ideal for either panel- or din-mounted components. The enclosures meets ATEX Directives 94/9/EC and IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

Zonex ATEX- and IECEx-Certified Hinge Cover Enclosures EUROPEAN VERSION
Finish: Brushed 320
Material: 316L Stainless steel
RoHS Flag: Yes
Zonex ATEX- and IECEx-Certified Screw Cover Enclosures EUROPEAN VERSION
Finish: Brushed 320
Material: 316L Stainless steel
RoHS Flag: Yes
Hazardous Location Window Kits
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location Window Kits are designed to be used on Increased Safety (Ex e) enclosures  in ATEX or IECEx Zone 1 or 2 hazardous areas.

Hazardous Location LED Lights, Strip
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location LED Strip Lights provide enclosure illumination in hazardous environments. These lights are ideal for remote and darkened enclosure applications in Class 1, Division 2 hazardous areas. With a robust design, these lights have a life span of 100,000 hours and superior lighting performance with easy field angle adjustment brackets. These versatile, light-weight LED lights provide mounting flexibility and are are easy to install in an enclosure.

Hazardous Location LED Light, CAN
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location LED CAN Light provides efficient indoor or outdoor illumination in hazardous environments. This light is ideal for Class 1, Division 2 hazardous areas. With a robust design, this light has a projected lifespan of 100,000 hours and superior lighting performance with minimal power consumption. This versatile, durable LED light provides mounting flexibility and is easy to install.

Hazardous Location Door Switch
Bulletin Number: HLY
RoHS Flag: Yes

The Hazardous Location Door Switch is designed to be used with Hoffman Hazardous Location LED Lights in Class 1, Division 2 hazardous areas. The included hardware kit allows the door switch to easily be mounted and maintain the enclosure rating up to UL Type 4X. This versatile switch activates the LED light when the enclosure door is opened and can be mounted on any flange of the enclosure. The included five-foot connect cable allows ease of wiring to the enclosure back panel.

Hazardous Location Breather Drains
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location Breather Drains prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Drains are to be used when an enclosure is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. These drains allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.

Hazardous Location Hole Seals
Bulletin Number: HLY
RoHS Flag: Yes

Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal.

Small-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Small-Volume Purging/Pressurization Systems are an alternative to NEMA Type 7 or 9 enclosures. The C1 model allows general-purpose enclosures, up to two cubic feet, to be used in certain Class 1 hazardous locations. The C2 model allows general purpose enclosures, up to 10 cubic feet, to be used in certain Class 2 hazardous locations.

Large-Volume Type Y and Z Purging/Pressurization System
Bulletin Number: HL
RoHS Flag: Yes

Large-Volume Purging/Pressurization System supplies one or more enclosures, up to 90 cubic feet total volume, with a protective gas supply, thus allowing the use of general-purpose enclosures in certain Class 1, Division 1 and 2 hazardous locations.

Large-Volume ATEX Purge System Type Y, Z and Ex [pz]
Bulletin Number: HL
RoHS Flag: Yes

Hoffman’s Ex [pz] purge system is designed and certified according to European requirements of ATEX Directive 94/9/EC and EN60079-2 for Type Ex [pz] applications.

  • 1
  • 2
Next Page