Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

All Enclosures

Product List
Products (  1 - 12 of 203  )
Next Page
Compare Selected compare product
Product Listing
Modular, Single Door, Mild Steel, MCS
Bulletin Number: FC1
Material: Steel

The mild steel single door modular floor standing enclosure range, MCS, with a IP 55 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Modular, Double Door, Mild Steel, MCD
Bulletin Number: FC1
Material: Steel

The mild steel double door modular floor standing enclosure range, MCD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Modular, Single Door, Mild Steel, MCS-HP
Bulletin Number: FC1
Material: Steel

The mild steel single door modular floor standing enclosure range, MCS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions.These new enclosures are rated as IP66 even if they are bayed using the standard baying brackets.

Flange Mount Disconnect, MCF
Bulletin Number: FCD
Material: Steel

The mild steel flange mount disconnect floor standing enclosure range, MCF, is available off the shelf in various sizes. It is equipped with a predefined cut-out, which reduces machining time, on the right hand door, that can be matched with most of the common switches in the market. The enclosure configurations that may be created comply with door interlocking and main switch regulations.

Modular, Single Door, Stainless, MCSS
Bulletin Number: FCS
Material: Stainless Steel

The stainless steel single door modular floor standing enclosure range, MCSS, with a IP 55 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.

Modular, Double Door, Stainless, MCDS
Bulletin Number: FCS
Material: Stainless Steel

The stainless steel double door modular floor standing enclosure range, MCDS, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for almost any environment, grade dependent.

Modular, Single Door, Stainless, MCSS-HP
Bulletin Number: FCS
Material: Stainless Steel

The stainless steel single door modular floor standing enclosure range, MCSS-HP, with a IP 66 protection degree offers a higher protection level for equipment and components which will help extend their lifetime and reduce maintenance costs when the enclosure is installed for rough environments with severe conditions. These new enclosures are rated as IP66 even if they are bayed between them using the standard baying brackets.

Mild Steel, Single Door Enclosure, MAS
Bulletin Number: GW1
Material: Steel

The mild steel single door wall mounted enclosure range, MAS, with a IP 66 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Mild Steel, Double Door Enclosure, MAD
Bulletin Number: GW1
Material: Steel

The mild steel double door wall mounted enclosure range, MAD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Stainless Steel, Single Door Enclosure, ASR
Bulletin Number: GWS1
Material: Stainless Steel

The stainless steel single door wall mounted enclosure range, ASR, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Stainless Steel, Double Door Enclosure, ADR
Bulletin Number: GWS1
Material: Stainless Steel

The double door wall mounted stainless steel enclosure range, ADR, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Terminal Box, Mild Steel, STB
Bulletin Number: GTY
Material: Steel

The mild steel terminal box range, STB, with a IP 66 protection degree, is available off the shelf in many different sizes. The STB range is well suited for demanding indoor environments. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

Next Page