Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

All Enclosures

Product List
Products (  1 - 12 of 195  )
Next Page
Compare Selected compare product
Product Listing
Continuous Hinge with Clamps CH, Type 12
Bulletin Number: A51CH
Material: Mild Steel
RoHS Flag: Yes

This easy-to-open, continuous hinge enclosure features screw-down clamps for secure closure and can be used in a wide variety of applications.

Continuous Hinge with Clamps, EMC, Type 4X
Bulletin Number: A51SE
Material: Stainless Steel
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Concept Single-Door Enclosures
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Concept, Two-Door, Type 12
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

Concept Window-Door Enclosures
Bulletin Number: CW1
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

Concept Flush-Mounted Enclosures
Bulletin Number: CW1
Finish: Painted Steel
Material: Steel
RoHS Flag: Yes

Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

Screw-Cover, Type 1
Bulletin Number: A90P1
Material: Steel
RoHS Flag: True

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Continuous Hinge with Clamps, Type 4
Bulletin Number: A51NF
Material: Mild Steel
RoHS Flag: Yes

A continuous hinge combined with stainless steel clamps on three sides provide environmental protection and security in indoor or outdoor applications.

Continuous Hinge with Clamps, Type 4X
Bulletin Number: A4A
Material: Aluminum
RoHS Flag: Yes

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X
Bulletin Number: A17W3 A17WM
Material: Fiberglass
RoHS Flag: Yes

A full range of modification options are available for wall-mount fiberglass enclosures, including variable depths to accommodate larger controls. These enclosures feature padlockable polyester latches, or Hoffman’s exclusive PowerGlide Handle with 3-point latching, for ease of access with increased security.

Heavy-Duty Free-Stand Disconnect Enclosure, Type 12
Bulletin Number: A28M1 A28M2 A28MM
Material: Steel
RoHS Flag: Yes

Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

Screw-Cover, Type 3R
Bulletin Number: A90S3
Finish: ANSI 61
Material: Steel
RoHS Flag: Yes

Flush- or surface-mount accessory fits Screw Cover, Type 1, boxes to prevent public access to lighting switches and controls. Includes a removable aluminum dead-front mounting surface for component cutouts and four torx-head screws for securing to enclosure.

Next Page