Free Thermal Audit

Jetzt für eine kostenlose thermische Überprüfung registrieren

Kunststoffgehäuse - Nicht-metallische Gehäuse

Produktliste
Produkte (  1 - 12 von 22  )
  • 1
  • 2
Zur nächsten Seite
Auswahl vergleichen compare product
Produktliste
Continuous Hinge, Type 4X
Bulletin Number: A48
Material: Fiberglass
RoHS Flag: Yes

Die effiziente Konstruktion und der einfache Aufbau dieser Gehäuse gewährleisten ihre Haltbarkeit in korrosionsfördernden Umgebungen. Zugleich überzeugen sie auch in ästhetischer Hinsicht. Eckverriegelungen ermöglichen einen ungehinderten Zugang. Das Scharnierband bietet eine sichere Abdichtung, und die doppelte Verriegelung sorgt für zusätzliche Sicherheit.

PolyPro, Type 4X
Bulletin Number: PCR
Material: Polyester
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Ultrx, Type 4X
Bulletin Number: UX1
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Hinge-Cover with 3-Point Latch or Quick-Release Latches, Type 4X
Bulletin Number: A17WM A17W3
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Fiberglass Disconnect, Type 4X
Bulletin Number: A17WD
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Flat Cover with Latches, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Flat Clear Cover with Latches, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Flat Cover with Screws, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Raised Cover with Screws, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

Raised Cover with Latches, Type 4X
Bulletin Number: HJ
Material: Fiberglass
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

QLine D, Type 4X
Bulletin Number: Q41
Material: ABS Polycarbonate
RoHS Flag: Yes

QLine D polycarbonate and ABS enclosures have contoured bodies with flush cover screws for an attractive, contemporary appearance. Tough as well as stylish, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

QLine E, Type 4X
Bulletin Number: Q41
Material: ABS Polycarbonate
RoHS Flag: Yes

QLine E Enclosures house larger controls, provide additional size-range options and offer greater internal mounting flexibility than smaller QLine products. Featuring contoured bodies with flush cover screws, they are functional in corrosive environments and can withstand occasional submersion. The ABS series shares the same features and similar physical properties as the polycarbonate but is a more economical, non-UL rated alternative.

  • 1
  • 2
Zur nächsten Seite